Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transmit a DVI-D Single-Link signal up to 100 ft. away using a single Cat5e/6 patch cable

  • Extender kit comes with transmitter and receiver units
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60 Hz
  • Extends a 1920 x 1080 @ 60 Hz signal up to 50 ft. (15.24 m), or a 1024 x 768 @ 60 Hz signal up to 100 ft. (30.5 m)
  • Use 24 AWG, Solid Wire Cat5e/6 cable, such as N202-Series, to achieve maximum distance and resolution
  • Compatible with all operating systems
  • Plug and play, no external power, software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Overview

The B140-101 is a DVI over Cat5 Passive Extender kit, which comes with both transmitter and receiver units. It transmits a DVI-D Single-Link signal up to 100 feet (30.5 meters) away using a single Cat5e/6 Ethernet cable. To achieve maximum distance and resolution, use 24 AWG Solid Wire Cat5e/6 cable (N202-Series). The B140-101 is compatible with all operating systems and is plug and play with no external power, software or drivers required.Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Installation is simple. Connect the built-in DVI connector on the transmitter unit to the source. Connect the built-in DVI connector on the receiver unit to a display. Finally, the RJ45 ports on the transmitter and receiver units are connected using a single Cat5e/6 cable. A 1920 x 1080 at 60 Hz signal can be extended up to 50 feet (15.2 meters) from the source or a 1024 x 768 at 60 Hz signal up to 100 feet.

Features

  • Extender kit comes with transmitter and receiver units
  • Transmit a DVI-D Single-Link signal up to 100-ft. (30.5 m) away using a single Cat5e/6 patch cable
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 at 60 Hz
  • Extends a 1920 x 1080 at 60 Hz signal up to 50-ft. (15.2 m), or a 1024 x 768 at 60 Hz signal up to 100-ft. (30.5 m)
  • Use 24 AWG Solid Wire Cat5e/6 cable, such as N202-Series, to achieve maximum distance and resolution
  • HDCP compatible
  • Compatible with all operating systems
  • Plug and play; no external power, software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B140-101 local transmitter unit
  • B140-101 remote receiver unit
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332154088
Product TypeExtender Kit
TechnologyDVI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)100
Max 1080P Range (ft)50
Max 1280 x 720 (720p) Range (ft)50
Max 1920 x 1080 (1080p) Range (ft)50
Transmitter Video InputDVI-D (Single Link)
Transmitter - Number of Video Outputs1
Receiver/Transceiver Video OutputDVI-D (Single Link)
Receiver - Number of Video Outputs1
Range Extension using other Tripp Lite product175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA
Recommended CablingN202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend rangeB140-110
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)100
Maximum Signal Range Details
100 ft @ 1024 x 768 XGA
50 ft @ 1920 x 1080 UXGA
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1DVI-D SINGLE LINK (MALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
Side B - Connector 2RJ45 (FEMALE)
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsRequires B140-110
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX & RX: Power (Green); Activity (Orange)
PHYSICAL
ColorBlack
Number of Displays1
Form Factor/Mounting OptionsPigtail
Receiver Unit Dimensions (hwd / in.)1.36 x 0.94 x 14.16
Receiver Unit Weight (lbs.)0.14
Shipping Dimensions (hwd / in.)1.70 x 7.90 x 5.60
Shipping Weight (lbs.)0.44
Transmitter Unit Dimensions (hwd / in.)1.36 x 0.94 x 14.16
Transmitter Unit Weight (lbs.)0.14
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)100
Max 480P Range (ft)100
Max 1440 x 900 Range (ft)100
Max 1080i Range (ft)50
Max 480i Range (ft)100
Max 640 x 480 Range (ft)100
Max 800 x 600 Range (ft)100
Max 1600 x 1200 Range (ft)100
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.