Part Number: B140-1P0-WP-1 TAA
This Model has been retired and replaced by B140-1A0-WP-1. More information for the B140-1P0-WP-1 is available on the model support page
Overview
Installation is simple. Connect a B140-002, B140-002-DD, or B140-004 transmitter (not included) to a DVI source using a Tripp Lite P561-Series DVI cable (not included). Connect the B140-1P0-WP-1 to a display using a Tripp Lite P561-Series DVI cable (not included). Finally, the receiver unit is connected to an RJ45 port on the transmitter unit using a single Cat5e/6 cable. A 1920 x 1080 @ 60Hz signal can be extended up to 50 ft. from the source,, or a 1024 x 768 @ 60Hz signal up to 100 ft..
Features
- Transmit a DVI-D Single-Link signal up to 100 ft. away using a single Cat5e/6 patch cable
- For use with B140-002, B140-002-DD, or B140-004 extender/splitter transmitter units
- Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
- Extends a 1920 x 1080 @ 60Hz signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100 ft.
- Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
- HDCP compatible
- Compatible with all operating systems
- Plug and play; no external power, software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332163042 |
Product Type | Cat5/Cat6 Receiver |
Technology | DVI |
VIDEO
Max 720P Range (ft) | 100 |
Max 1080P Range (ft) | 50 |
Maximum Signal Range (ft) | 100 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
PHYSICAL
Color | White |
Included Mounting Accessories | Yes |
Shipping Dimensions (hwd / in.) | 2.20 x 7.20 x 6.50 |
Shipping Weight (lbs.) | 0.55 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 100 |
Max 480P Range (ft) | 100 |
Max 1440 x 900 Range (ft) | 100 |
Max 1080i Range (ft) | 50 |
Max 480i Range (ft) | 100 |
Max 640 x 480 Range (ft) | 100 |
Max 800 x 600 Range (ft) | 100 |
Max 1600 x 1200 Range (ft) | 100 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images