Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI over Cat5/Cat6 Active Extender Kit, Wallplate Transmitter and Receiver, 1920x1080 at 60Hz, Up to 200-ft., TAA

Model Number: B140-1A1-WP


Extend a DVI Digital Single-Link signal up to 200ft @ 1024 x 768 or 150ft @ 1920 x 1200 over inexpensive Cat5e / Cat6 cabling.
  • DVI Single-Link video over Cat5e or Cat6 cabling
  • Easy RJ45 connection on back of wallplates
  • Equalization control for the sharp display quality
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Overview

Tripp Lite's B140-1A1-WP DVI over Cat5 Active Extender Kit is perfect for those who need a wallplate solution that extends a DVI-D Single-Link signal up to 200 ft. from the source. When using 24Awg, solid wire Cat5e/6 cabling (Tripp Lite N202-Series patch Cables), the B140-1A1-WP can extend a 1024 x 768 (60Hz) signal up to 200 ft., or a 1920 x 1200 (60Hz) signal up to 150 ft. Installation is quick and easy: Simply plug a pre-terminated RJ45 patch cable between the two wallplates and connect the wallplates to the source and monitor using standard DVI-D Single-Link cables (Tripp Lite P561-Series). The signal will be sent with perfect video quality with equalization control at the receiver end, which allows adjustment for the sharpest image. Wallplates mount in standard in-wall electrical boxes or surface mount boxes. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • 2 piece kit includes both local transmitter and remote receiver wallplates
  • Extend a DVI-D Single-Link signal up to 200 ft. at 1024 x 768 (60Hz), or up to 150 ft. at 1920 x 1200 (60Hz), when using 24Awg, solid wire Cat56 cabling. (Tripp Lite N202 Series Patch Cables)
  • Built in equalization control for the sharp display quality
  • Easy RJ45 patch cable connections
  • No software or drivers required
  • HDCP and DDC compatible
  • Compatible with all operating systems
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • DVI Video card and DVI Monitor

Package Includes

  • B140-1A1-WP Local Wallplate
  • B140-1A1-WP Remote Wallplate
  • (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • Wallplate screws
  • Screwdriver for Equalization adjustment
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332168092
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsThe LED on the local unit illuminates to indicate it is connected to, and receiving power from, the source. The LED on the remote unit illuminates to indicate it is connected to, and receiving power from, the monitor.
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)2.20 x 6.20 x 8.40
Shipping Weight (lbs.)1.20
COMMUNICATIONS
Max 1024 x 768 Range (ft)200
Max 480P Range (ft)200
Max 1440 x 900 Range (ft)200
Max 1080i Range (ft)150
Max 1080P Range (ft)150
Max 480i Range (ft)200
Max 640 x 480 Range (ft)200
Max 800 x 600 Range (ft)200
Max 1600 x 1200 Range (ft)200
Max 720P Range (ft)200
CONNECTIONS
Ports1
Side A - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P561-003 | Digital Signage & Audio/Video P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3-ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
B140-110 | Digital Signage & Audio/Video B140-110 DVI over Cat5/Cat6 Extender, Box-Style Repeater, 1920x1080 at 60Hz, Up to 175-ft., TAA

Resources & Downloads

support icon

Do you own a
B140-1A1-WP

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.