Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI over Cat5/Cat6 Active Extender, Box-Style Remote Video Receiver, 1920x1080 at 60Hz, Up to 200-ft., TAA

Model Number: B140-1A0


Transmit a DVI-D Single-Link signal up to 200 ft. away using a single Cat5e/6 patch cable
  • For use with B140-002 or B140-004 extender/splitter transmitter units
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • Extends a 1920 x 1080 @ 60Hz signal up to 150 ft., or a 1024 x 768 @ 60Hz signal up to 200 ft.
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • Can further expand the range and number of monitors by adding B140-110 repeaters
  • Compatible with all operating systems
  • Plug and play, no software or drivers required
  • Features a built-in Equalization control for adjustment of the video image
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The B140-1A0 is a receiver unit that is used with the B140-002 and B140-004 extender/splitter transmitter units, and it transmits a DVI-D Single-Link signal up to 200 ft. away using a single Cat5e/6 patch cable. To achieve maximum distance and resolution, use 24AWG Solid Wire Cat5e/6 cable (Tripp Lite's N202-Series). The B140-1A0 is compatible with all operating systems, and is plug and play, with no software or drivers required. It features a built-in Equalization control for adjustment of the video image. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Installation is simple. Connect a B140-002 or B140-004 transmitter (not included) to a DVI source using a Tripp Lite P561-Series DVI cable (not included). Connect the B140-1A0 to a display using a Tripp Lite P561-Series DVI cable (not included). Finally, the receiver unit is connected to an RJ45 port on the transmitter unit using a single Cat5e/6 cable. A 1920 x 1080 @ 60Hz signal can be extended up to 150 ft. from the source,, or a 1024 x 768 @ 60Hz signal up to 200 ft.

Further expand the range and number of monitors by using a B140-110 repeater unit. Add up to four remote units (three repeaters and one active receiver) to each channel of the B140-002 or B140-004, for a total of 4 displays per channel. (An active receiver should be the last unit in a channel) A 1920 x 1080 @ 60Hz signal can be extended up to 125 ft. from each repeater to the next unit in the channel, or a 1024 x 768 @ 60Hz signal can be extended up to 175 ft.

Features

  • Transmit a DVI-D Single-Link signal up to 200 ft. away using a single Cat5e/6 patch cable
  • For use with B140-002 or B140-004 extender/splitter transmitter units
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • Extends a 1920 x 1080 @ 60Hz signal up to 150 ft., or a 1024 x 768 @ 60Hz signal up to 200 ft.
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • Features a built-in Equalization control for adjustment of the video image
  • Further expand the range and number of monitors by using a B140-110 repeater unit
  • Add up to four remote units (three repeaters and one active receiver) to each channel of the B140-002 or B140-004, for a total of 4 displays per channel. (An active receiver should be the last unit in a channel)
  • A 1920 x 1080 @ 60Hz signal can be extended up to 125 ft. from each repeater to the next unit in the channel, or a 1024 x 768 @ 60Hz signal can be extended up to 175 ft.
  • HDCP compatible
  • Compatible with all operating systems
  • Plug and play; no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • B140-1A0 DVI over Cat5 Active Extender Remote Unit
  • Mounting hardware
  • Screwdriver for adjustment of Equalization
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332156631
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)2.20 x 7.20 x 6.50
Shipping Weight (lbs.)1.00
Unit Dimensions (hwd / in.)1 x 2.5 x 3.6
COMMUNICATIONS
Max 1024 x 768 Range (ft)200
Max 480P Range (ft)200
Max 1440 x 900 Range (ft)200
Max 1080i Range (ft)150
Max 1080P Range (ft)150
Max 480i Range (ft)200
Max 640 x 480 Range (ft)200
Max 800 x 600 Range (ft)200
Max 1600 x 1200 Range (ft)200
Max 720P Range (ft)200
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
B140-002 | Digital Signage & Audio/Video B140-002 2-Port DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA
B140-002-DD | Digital Signage & Audio/Video B140-002-DD 2-Port Dual Display DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA
B140-004 | Digital Signage & Audio/Video B140-004 4-Port DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA
B140-110 | Digital Signage & Audio/Video B140-110 DVI over Cat5/Cat6 Extender, Box-Style Repeater, 1920x1080 at 60Hz, Up to 175-ft., TAA
B140-202 | Digital Signage & Audio/Video B140-202 2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200-ft., TAA

Resources & Downloads

support icon

Do you own a
B140-1A0

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.