Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA

Model Number: B140-004


Transmit a DVI-D Single-Link signal to four monitors up to 200 ft. away using a single Cat5e/6 patch cable
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • For longer distances - Use a B140-1A0 active receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 150 ft., or a 1024 x 768 @ 60Hz signal up to 200 ft.
  • For shorter distances - Use a B140-1P0 passive receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100 ft.
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • Can further expand the range and number of monitors by adding B140-110 repeaters
  • Compatible with all operating systems
  • Plug and play, no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The B140-004 transmits a DVI-D Single-Link signal to four monitors up to 200 ft. away using a single Cat5e/6 patch cable. To achieve maximum distance and resolution, use 24AWG Solid Wire Cat5e/6 cable (Tripp Lite's N202-Series). An additional DVI port is provided for the connection of a local monitor. This local DVI port can also be used to daisychain up to 3 units together, allowing for the connection of up to 13 monitors (12 remote, 1 local). Mounting hardware is included that allows the unit to be rackmounted, wallmounted or pole mounted. In addition, up to three units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB 19" rackmount bracket. The B140-004 is compatible with all operating systems, and is plug and play, with no software or drivers required. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Installation is simple. Connect the B140-004 transmitter to a DVI source using a Tripp Lite P561-Series DVI cable (not included). Connect a Tripp Lite B140-series receiver (not included) to each display using a Tripp Lite P561-Series DVI cable (not included). Finally, each remote receiver is connected to an RJ45 port on the B140-004 using a single Cat5e/6 cable.

For longer extension distances, use a B140-1A0 active receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 150 ft., or a 1024 x 768 @ 60Hz signal up to 200 ft..

For shorter extension distances, use a B140-1P0 passive receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100 ft..

Further expand the range and number of monitors by using a B140-110 repeater unit. Add up to four remote units (three repeaters and one active receiver) to each channel of the B140-004, for a total of 4 displays per channel. (An active receiver should be the last unit in a channel) A 1920 x 1080 @ 60Hz signal can be extended up to 125 ft. from each repeater to the next unit in the channel, or a 1024 x 768 @ 60Hz signal can be extended up to 175 ft.

Features

  • Transmit a DVI-D Single-Link signal to four monitors up to 200 ft. away using a single Cat5e/6 patch cable
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • For longer distances - Use a B140-1A0 active receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 150 ft., or a 1024 x 768 @ 60Hz signal up to 200 ft.
  • For shorter distances - Use a B140-1P0 passive receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100 ft.
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • An additional DVI port is provided for the connection of a local monitor. This local DVI port can also be used to daisychain up to 3 units together, allowing for the connection of up to 13 monitors (12 remote, 1 local).
  • Further expand the range and number of monitors by using a B140-110 repeater unit
  • Add up to four remote units (three repeaters and one active receiver) to each channel of the B140-004, for a total of 4 displays per channel. (An active receiver should be the last unit in a channel)
  • A 1920 x 1080 @ 60Hz signal can be extended up to 125 ft. from each repeater to the next unit in the channel, or a 1024 x 768 @ 60Hz signal can be extended up to 175 ft.
  • HDCP compatible
  • Compatible with all operating systems
  • Plug and play; no software or drivers required
  • Mounting hardware is included that allows the unit to be rackmounted, wallmounted or pole mounted. In addition, up to three units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB 19" rackmount bracket.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • B140-004 DVI Over Cat5 Extender/Splitter, 4-Port Local Transmitter Unit
  • 1 ft. DVI daisychain cable
  • Mounting hardware
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332156693
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Optional Mounting Accessory NotesUp to three B140-004 local units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19in rackmount bracket
Shipping Dimensions (hwd / in.)2.10 x 10.10 x 6.40
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)1.125 x 5 x 4
COMMUNICATIONS
Max 1024 x 768 Range (ft)200
Max 480P Range (ft)200
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 1080P Range (ft)150
Max 480i Range (ft)200
Max 640 x 480 Range (ft)200
Max 800 x 600 Range (ft)200
Max 1600 x 1200 Range (ft)150
Max 720P Range (ft)150
CONNECTIONS
Ports4
Side A - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1(4) RJ45 (FEMALE)
Side B - Connector 2DVI-I (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
B132-004-RB | Digital Signage & Audio/Video B132-004-RB 19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)
B140-110 | Digital Signage & Audio/Video B140-110 DVI over Cat5/Cat6 Extender, Box-Style Repeater, 1920x1080 at 60Hz, Up to 175-ft., TAA
B140-1A0 | Digital Signage & Audio/Video B140-1A0 DVI over Cat5/Cat6 Active Extender, Box-Style Remote Video Receiver, 1920x1080 at 60Hz, Up to 200-ft., TAA
B140-1A0-WP-1 | Digital Signage & Audio/Video B140-1A0-WP-1 DVI over Cat5/6 Extender, Extended-Range Video Wallplate Receiver, 1920 x 1080 @ 60 Hz, Up to 200 Ft, RJ45 Keystone Jack
B140-1P0 | Digital Signage & Audio/Video B140-1P0 DVI over Cat5/Cat6 Passive Extender, Video Receiver, 1920x1080 at 60Hz, Up to 100-ft., TAA

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.