Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI over Cat5/Cat6 Passive Extender Kit, Box-Style Video Transmitter & Receiver, 1920x1080 at 60Hz, Up to 100-ft., TAA

Model Number: B140-101


Transmit a DVI-D Single-Link signal up to 100 ft. away using a single Cat5e/6 patch cable
  • Extender kit comes with transmitter and receiver units
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • Extends a 1920 x 1080 @ 60Hz signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100 ft.
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • Compatible with all operating systems
  • Plug and play, no external power, software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Overview

The B140-101 is a DVI over Cat5 Passive Extender kit, which comes with both transmitter and receiver units. It transmits a DVI-D Single-Link signal up to 100 ft. away using a single Cat5e/6 patch cable. To achieve maximum distance and resolution, use 24AWG Solid Wire Cat5e/6 cable (Tripp Lite's N202-Series). The B140-101 is compatible with all operating systems, and is plug and play, with no external power, software or drivers required.Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Installation is simple. Connect the built-in DVI connector on the transmitter unit to the source. Connect the built-in DVI connector on the receiver unit to a display. Finally, the RJ45 ports on the transmitter and receiver units are connected using a single Cat5e/6 cable. A 1920 x 1080 @ 60Hz signal can be extended up to 50 ft. from the source,, or a 1024 x 768 @ 60Hz signal up to 100 ft.

Features

  • Extender kit comes with transmitter and receiver units
  • Transmit a DVI-D Single-Link signal up to 100 ft. away using a single Cat5e/6 patch cable
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • Extends a 1920 x 1080 @ 60Hz signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100 ft.
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • HDCP compatible
  • Compatible with all operating systems
  • Plug and play; no external power, software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B140-101 local transmitter unit
  • B140-101 remote receiver unit
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332154088
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsThe Green RJ45 LED on the local unit illuminates to indicate it is connected to and receiving power from the source. The Green RJ45 LED on the remote unit illuminates to indicate it is connected to and receiving power from the monitor. The Orange RJ45 LEDs does not illuminate.
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.70 x 7.90 x 5.60
Shipping Weight (lbs.)0.44
COMMUNICATIONS
Max 1024 x 768 Range (ft)100
Max 480P Range (ft)100
Max 1440 x 900 Range (ft)100
Max 1080i Range (ft)50
Max 1080P Range (ft)50
Max 480i Range (ft)100
Max 640 x 480 Range (ft)100
Max 800 x 600 Range (ft)100
Max 1600 x 1200 Range (ft)100
Max 720P Range (ft)100
CONNECTIONS
Ports1
Side A - Connector 1DVI-D SINGLE LINK (MALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.