Part Number: B140-1P0
Transmit a DVI-D Single-Link signal up to 100 ft. away using a single Cat5e/6 patch cable
- For use with B140-002 or B140-004 extender/splitter transmitter units
- Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60 Hz
- Extends a 1920 x 1080 @ 60 Hz signal up to 50 ft. (15.24 m), or a 1024 x 768 @ 60 Hz signal up to 100 ft. (30.5 m)
- Use 24 AWG, Solid Wire Cat5e/6 cable, such as N202-Series, to achieve maximum distance and resolution
- Compatible with all operating systems
- Plug and play, no external power, software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
The B140-1P0 is a receiver unit that is used with the B140-002 and B140-004 extender/splitter transmitter units. It transmits a DVI-D Single-Link signal up to 100 feet (30.5 meters) away using a single Cat5e/6 Ethernet cable. To achieve maximum distance and resolution, use 24 AWG Solid Wire Cat5e/6 cable (N202-Series). The B140-1P0 is compatible with all operating systems and is plug and play with no external power, software or drivers required. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Installation is simple. Connect a B140-002 or B140-004 transmitter (not included) to a DVI source using a P561-Series DVI cable (not included). Connect the B140-1P0's built-in DVI connector to a display. Finally, the receiver unit is connected to an RJ45 port on the transmitter unit using a single Cat5e/6 cable. A 1920 x 1080 at 60 Hz signal can be extended up to 50 feet (15.2 meters) from the source or a 1024 x 768 at 60 Hz signal up to 100 feet (30.5 meters)
Features
- Transmit a DVI-D Single-Link signal up to 100-ft. (30.5 m) away using a single Cat5e/6 patch cable
- For use with B140-002 or B140-004 extender/splitter transmitter units
- Supports DVI-D Single-Link video resolutions up to 1920 x 1080 at 60 Hz
- Extends a 1920 x 1080 at 60 Hz signal up to 50-ft. (15.2 m), or a 1024 x 768 at 60 Hz signal up to 100-ft. (30.5 m)
- Use 24 AWG Solid Wire Cat5e/6 cable, such as N202-Series, to achieve maximum distance and resolution
- HDCP compatible
- Compatible with all operating systems
- Plug and play; no external power, software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332156655 |
Product Type | Receiver |
Technology | DVI; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 100 |
Max 1080P Range (ft) | 50 |
Max 1280 x 720 (720p) Range (ft) | 50 |
Max 1920 x 1080 (1080p) Range (ft) | 50 |
Receiver/Transceiver Video Output | DVI-D (Single Link) |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B140-110 |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 100 |
Maximum Signal Range Details | 100 ft @ 1024 x 768 XGA 50 ft @ 1920 x 1080 UXGA |
POWER
Power Over Cable (PoC) Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Requires B140-110 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power (Green); Activity (Orange) |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Shipping Dimensions (hwd / in.) | 2.00 x 6.30 x 7.20 |
Shipping Weight (lbs.) | 0.60 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.14 |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 100 |
Max 480P Range (ft) | 100 |
Max 1440 x 900 Range (ft) | 100 |
Max 1080i Range (ft) | 50 |
Max 480i Range (ft) | 100 |
Max 640 x 480 Range (ft) | 100 |
Max 800 x 600 Range (ft) | 100 |
Max 1600 x 1200 Range (ft) | 100 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B140-002 | 2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA | |
B140-002-DD | 2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60 m), TAA | |
B140-004 | 4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA |
Video Switches
Model Number | Description | |
---|---|---|
B140-202 | 2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft. (60 m), TAA |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images