Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI over Cat5/Cat6 Extender, Box-Style Repeater, 1920x1080 at 60Hz, Up to 175-ft., TAA

Model Number: B140-110


Extend and expand a Tripp Lite B140-Series DVI over Cat5 installation
  • Insert into your Tripp Lite B140-Series DVI over Cat5 installation to expand the range and number of monitors (Cannot be used with Passive extender kits or Passive receiver units)
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • Extends a 1920 x 1080 @ 60Hz signal up to 125 ft., or a 1024 x 768 @ 60Hz signal up to 175 ft.
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • Compatible with all operating systems
  • Plug and play, no software or drivers required
  • Features a built-in Equalization control for adjustment of the video image
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Overview

The B140-110 remote repeater unit can be added to your Tripp Lite B140-Series HDMI over Cat5 installation to expand the range and number of monitors. It transmits a DVI-D Single-Link signal up to 175 ft. away using a single Cat5e/6 patch cable.To achieve maximum distance and resolution, use 24AWG Solid Wire Cat5e/6 cable (Tripp Lite's N202-Series). The B140-110 is compatible with all operating systems, and is plug and play, with no software or drivers required. It features a built-in Equalization control for adjustment of the video image. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Installation is simple; just insert the B140-110 repeater into the middle of your installation (Cannot be used with Passive extender kits or Passive receiver units). In the case of a B140-101X active extender kit, the built-in DVI connector on the transmitter is connected to the DVI source. It is then connected via Cat5e/6 cable to the B140-110, which is connected via Cat5e/6 cable to the B140-101X receiver unit. Finally, a monitor is connected to both the repeater and receiver units using Tripp Lite P561-Series DVI cable (not included).

  • Connect up to four remote units (three repeaters and one active receiver) in a single chain, for a total of 4 displays. (An active receiver should be the last unit in a chain)
  • A 1920 x 1080 @ 60Hz signal can be extended up to 125 ft. from each repeater to the next unit in the channel, or a 1024 x 768 @ 60Hz signal can be extended up to 175 ft.

Features

  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • Extends a 1920 x 1080 @ 60Hz signal up to 125 ft., or a 1024 x 768 @ 60Hz signal up to 175 ft.
  • Insert into your Tripp Lite B140-Series DVI over Cat5 installation to expand the range and number of monitors (Cannot be used with Passive extender kits or Passive receiver units)
  • Add up to four remote units (three repeaters and one active receiver) in a single chain, for a total of 4 displays. (An active receiver should be the last unit in a chain)
  • A 1920 x 1080 @ 60Hz signal can be extended up to 125 ft. from each repeater to the next unit in the chain, or a 1024 x 768 @ 60Hz signal can be extended up to 175 ft.
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • Features a built-in Equalization control for adjustment of the video image
  • HDCP compatible
  • Compatible with all operating systems
  • Plug and play; no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • B140-110 Extender / Repeater Unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • Mounting Hardware
  • Screwdriver for Equalization Adjustment
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332168085
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)2.20 x 7.20 x 6.50
Shipping Weight (lbs.)1.50
Unit Dimensions (hwd / in.)1.0 x 4.50 x 2.50
COMMUNICATIONS
Max 1024 x 768 Range (ft)175
Max 480P Range (ft)175
Max 1440 x 900 Range (ft)175
Max 1080i Range (ft)125
Max 1080P Range (ft)125
Max 480i Range (ft)175
Max 640 x 480 Range (ft)175
Max 800 x 600 Range (ft)175
Max 1600 x 1200 Range (ft)175
Max 720P Range (ft)175
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
B140-002 | Digital Signage & Audio/Video B140-002 2-Port DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA
B140-002-DD | Digital Signage & Audio/Video B140-002-DD 2-Port Dual Display DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA
B140-004 | Digital Signage & Audio/Video B140-004 4-Port DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA
B140-101X | Digital Signage & Audio/Video B140-101X DVI over Cat5/Cat6 Active Extender Kit, Box-Style Video Transmitter & Receiver, 1920x1080 at 60Hz, Up to 200-ft., TAA
B140-1A0 | Digital Signage & Audio/Video B140-1A0 DVI over Cat5/Cat6 Active Extender, Box-Style Remote Video Receiver, 1920x1080 at 60Hz, Up to 200-ft., TAA
B140-1A0-WP-1 | Digital Signage & Audio/Video B140-1A0-WP-1 DVI over Cat5/6 Extender, Extended-Range Video Wallplate Receiver, 1920 x 1080 @ 60 Hz, Up to 200 Ft, RJ45 Keystone Jack
B140-1A1-WP | Digital Signage & Audio/Video B140-1A1-WP DVI over Cat5/Cat6 Active Extender Kit, Wallplate Transmitter and Receiver, 1920x1080 at 60Hz, Up to 200-ft., TAA
B140-202 | Digital Signage & Audio/Video B140-202 2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200-ft., TAA

Resources & Downloads

support icon

Do you own a
B140-110

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.