Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port DVI Splitter with Audio and Signal Booster - Single-Link DVI-I, 1920 x 1200 (1080p) @ 60 Hz, TAA


1 x 4 DVI splitter transmits 1080p video and audio from a DVI source to 4 DVI display devices at the same time.
  • Transmits up to 81 ft. for digital signage in bars, offices, classrooms, trade shows, etc.
  • Capable of cascading up to 64 total displays in sophisticated applications
  • Supports HD resolutions up to 1920 x 1200 (@ 60 Hz) for crystal-clear 1080p video
  • Easy plug-and-play operation for immediate connection right from the box
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B116-004A

Have a Question?
Contact Us

Features

DVI Splitter Transmits HD Video + Audio to 4 DVI Displays at the Same Time
Recommended for displaying digital signage in classrooms, healthcare facilities, churches, offices, restaurants, bars and trade shows, this high-definition DVI splitter is quick and easy to install. It connects to a DVI source device, such as a computer, cable box/DVR or DVD player, and transmits an audio/video signal to four DVI monitors, projectors or televisions simultaneously. You can cascade together up to three levels of splitters, which expands the total number of connected displays to 64.
Maintains 1920 x 1200 Video Resolutions with Rich Stereo Sound
This DVI splitter transmits a DVI-D single-link video signal with 3.5 mm audio to four sets of monitors and speakers. It supports computer video resolutions up to 1920 x 1200 and high-definition resolutions up to 1080p. The distance between the splitter and the DVI source must not exceed 16 feet.
Supports High-Definition Video Signals up to 81 ft.
A built-in booster expands the distance between the splitter and the connected displays past the recommended 16-foot DVI signal limitation. The B116-004A distributes source video resolutions between 1600 x 1200 (at 60 Hz) and 1920 x 1200 (at 60 Hz) up to 49 feet between the splitter and the connected display/speakers. However, by dropping down to source video resolutions below 1600 x 1200 (at 60 Hz), which includes 1080p, the distance between the splitter and the connected display/speakers increases to 65 feet—a total of 81 feet. For even more video distance, add a Tripp Lite DVI extender (such as B120-000; sold separately) to the connection.
Ready to Use Right Out of the Package
The plug-and-play splitter comes ready to connect right out of the package and requires no additional software or drivers. Its durable metal housing is designed to last a long time and fit seamlessly into any home or office application. Hardware is included for mounting the unit to a wall, on a pole, or in an EIA-standard 19-inch rack.
TAA-Compliant for GSA Schedule Purchases
The B116-004A is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Typical Applications

  • Displaying a digital menu from a PC on monitors in a restaurant or bar
  • Connecting HDTVs to the same cable box, media server or DVD player for sports or movies
  • Giving a presentation on large projectors or monitors in a lecture hall
  • Creating digital signage for an office lobby, healthcare waiting room or airport

Package Includes

  • B116-004A 4-Port DVI Splitter with Audio and Signal Booster
  • External power supply w/NEMA 1-15P plug & 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V 2A)
  • Mounting hardware
  • Owner’s manual

System Requirements

  • Source device with DVI-D or DVI-I video and 3.5 mm audio output
  • Display device(s) with DVI-D or DVI-I video and 3.5 mm audio input
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332156754
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 4.40 x 12.20
Shipping Weight (lbs.)1.70
Unit Dimensions (hwd / in.)1.7 x 7.9 x 3.2
Unit Weight (lbs.)1.2
ENVIRONMENTAL
Operating Temperature Range32º to 104º F (0° to 40°C)
Storage Temperature Range-4º to 140º F (-20° to 60° C)
Operating Humidity Range20 to 90%
Storage Humidity Range20 to 90%
COMMUNICATIONS
Max 1024 x 768 Range (ft)80
Max 480P Range (ft)80
Max 1440 x 900 Range (ft)80
Max 1080i Range (ft)65
Max 1080P Range (ft)65
Max 480i Range (ft)80
Max 640 x 480 Range (ft)80
Max 800 x 600 Range (ft)80
Max 1600 x 1200 Range (ft)80
Max 1920 x 1200 Range (ft)65
Max 720P Range (ft)80
CONNECTIONS
Ports4
Side A - Connector 1DVI-I (FEMALE)
Side A - Connector 23.5MM (FEMALE)
Side B - Connector 1(4) DVI-I (FEMALE)
Side B - Connector 2(4) 3.5MM (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P312-006 | Digital Signage & Audio/Video P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft.
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.
P560-006-A | Digital Signage & Audio/Video P560-006-A DVI Dual Link Cable with Audio, Digital TMDS Monitor Cable (DVI-D and 3.5mm M/M), 6 ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.