Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI Y Splitter Cable, Digital Monitors (DVI-D M to 2x F), 1 ft. (0.31 m)


  • Splits the digital (DVI) signal providing simultaneous display of the same image on two DVI monitors
  • DVI-D male splits to two (2) DVI-D females
  • Supports video resolutions up to 1920 x 1080

View Full Product Details

Tripp Lite Part Number

P564-001

Have a Question?
Contact Us

Features

  • DVI-D Male to 2 x DVI-D Female, 1 ft.
  • Inexpensive solution for presentations
  • Supports video resolutions up to 1920 x 1080
  • Molded, double-shielded construction for maximum EMI/RFI protection
  • Two monitors display the same image from one PC
  • The P564-001 is designed for two DVI-D monitors to be connected at the same time. If only one monitor is connected, and the other DVI-D Female port left open, video quality will be negatively affected

System Requirements

  • DVI-D or DVI-I Female PC Card Connector, and DVI Enabled Monitors
  • The P564-001 is designed for two DVI-D monitors to be connected at the same time. If only one monitor is connected, and the other DVI-D Female port left open, video quality will be negatively affected

Package Includes

  • DVI-D Male to (2) DVI-D Female Cable - 1 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138798
Product TypePassive
TechnologyDVI
PHYSICAL
ColorBlack
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.22
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 1(2) DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

Video Extenders

  Model Number Description
DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA B120-000 B120-000 DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA

Video Splitters & Multiviewers

  Model Number Description
2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA B116-002A B116-002A 2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA

Documents & Downloads

support icon

Do you own a
P564-001

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.