Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI to VGA Cable Adapter (DVI-A to HD15 M/F)


  • Converts the Analog signal from DVI-I to VGA (HD15)
  • Connect a VGA monitor to a DVI-I enabled computer

View Full Product Details

Tripp Lite Part Number

P120-000

Have a Question?
Contact Us

Overview

If you have a VGA monitor but want to take advantage of the high-performance of a DVI-I video card, this adapter links your VGA monitor (with its HD15 male interface) to the DVI-I female interface. DVI-A Male to HD15 Female.

Features

  • Converts the Analog signal from DVI-I to VGA (HD15)
  • Connect a VGA monitor to a DVI-I enabled computer

System Requirements

  • DVI-I enabled computer (supports both Analog and Digital)

Package Includes

  • DVI to VGA Cable Adapter; DVI-A Male to HD15 Female
RoHS compliant

Specifications

OVERVIEW
UPC Code037332096876
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 0.50 x 0.50
Shipping Weight (lbs.)0.09
CONNECTIONS
Side A - Connector 1DVI-A (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; VGA/SVGA
STANDARDS & COMPLIANCE
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. P500-006 P500-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft. P500-025 P500-025 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft. P510-006 P510-006 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft.
VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. P510-010 P510-010 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft.
VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft. P512-006 P512-006 VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft.
VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. P512-010 P512-010 VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft.

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. P500-006 P500-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft. P500-025 P500-025 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft. P510-006 P510-006 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft.
VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. P510-010 P510-010 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft.
VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft. P512-006 P512-006 VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft.
VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. P512-010 P512-010 VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft.

Resources & Downloads

support icon

Do you own a
P120-000

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.