DVI Single Link Cable, Digital and Analog TMDS Monitor Cable (DVI-I M/M), 6 ft. (1.83 m)
Part Number: P561-006-SLI
- DVI-I transmits both digital and analog video signals. Can be converted for use with a VGA monitor using a Tripp Lite P126-000 adapter
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Gold plated contacts ensure excellent conductivity
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
- Supports high speed data transmission rates up to 4.95Gbps
- Meets DVI DDWG standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- DVI-I transmits both digital and analog video signals. Can be converted for use with a VGA monitor using a Tripp Lite P126-000 adapter
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Gold plated contacts ensure excellent conductivity
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
- Supports high speed data transmission rates up to 4.95Gbps
- PC and Mac compatible
- Meets DVI DDWG standards
System Requirements
- DVI computer and monitor with DVI-I ports
- Can be converted for use with VGA monitors and/or computers using a Tripp Lite P126-000 adapter
- In order to transmit from a DVI computer to a VGA monitor, the computer must support DVI-I Digital/Analog data transmission
Package Includes
- P561-006-SLI DVI-I Single Link Digital/Analog Monitor Cable
Specifications
OVERVIEW
UPC Code | 037332181510 |
Product Type | Passive |
Technology | DVI |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.40 |
Shipping Weight (lbs.) | 0.60 |
CONNECTIONS
Side A - Connector 1 | DVI-I SINGLE LINK (MALE) |
Side B - Connector 1 | DVI-I SINGLE LINK (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images