DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m)
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Resolutions up to 1920 x 1200
- High Speed Digital Transmission to 4.95Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 3-ft. (0.91 m) DVI Single Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Both DVI connectors are molded and have integral strain relief for long life reliability.
Features
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Single Link digital signaling for transmission speeds to 4.95Gbps and 1920 x 1200 resolution
- Gold plated contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
System Requirements
- Monitor with DVI, and CPU with a DVI video card
Package Includes
Specifications
OVERVIEW
UPC Code | 037332181251 |
Product Type | Passive |
Technology | DVI |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 0.50 x 5.20 x 7.20 |
Shipping Weight (lbs.) | 0.40 |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the P561003 model support page.
Documents & Downloads
Product Literature
Useful Web Pages
Product Images