DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)
Part Number: P561-010
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Resolutions up to 1920 x 1200
- High Speed Digital Transmission to 4.95Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Single Link digital signaling for transmission speeds to 4.95Gbps and 1920 x 1200 resolution
- Gold plated copper contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- PC and Mac compatible
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
System Requirements
- Monitor with DVI, and CPU with Single Link DVI capabilities
Package Includes
- DVI Single Link TMDS cable - DVI-D, M/M, 10'
Specifications
OVERVIEW
UPC Code | 037332120113 |
Product Type | Passive |
Technology | DVI |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.50 |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images