Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI Coupler Gender Changer (F/F)

Model Number: P162-000


  • Change Male ended DVI cable to Female
  • Extend two DVI cables

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Compact DVI F/F gender changer is designed to allow you to change a DVI-M port into a DVI-F port. Can also be used to extend a DVI cable. Gold plated contacts offer superior conductivity.

Features

  • Compact, low profile gender changer
  • Gold plated contacts for superior conductivity
  • DVI female to DVI female

Package Includes

  • DVI-I/F to DVI-I/F Gender Changer/Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332134646
PHYSICAL
ColorBeige
Shipping Dimensions (hwd / in.)6.00 x 4.50 x 0.50
Shipping Weight (lbs.)0.05
CONNECTIONS
Side A - Connector 1DVI-I (FEMALE)
Side B - Connector 1DVI-I (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P560-010 | Digital Signage & Audio/Video P560-010 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.