Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI Extender Equalizer, Single-Link Video Repeater, 1920x1200 at 60Hz / 1080p (DVI F/F), up to 150ft., TAA

Model Number: B120-000-SL


  • Extend a DVI-D Single-Link signal up to 150 ft. from the source
  • Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
  • Use P561-Series DVI Single-Link cables in most applications.
  • When extending a 1920 x 1200 (or 1080p) video signal more than 75 ft., use cable made with 24Awg wiring
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's B120-000-SL DVI Single-Link Signal Extender increases the distance a DVI-D signal can be transmitted beyond the recommended 16 ft. (5 m.). Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p, as well as a maximum distance of 150 ft. from the source. Use P561-Series DVI Single-Link cables in most applications. When extending a 1920 x 1200 (or 1080p) video signal more than 75 ft., use cable made with 24Awg wiring. (Available from Tripp Lite as a custom order) Simply connect the longer cable between the source and the B120-000-SL, and the shorter cable (16 ft. or less) between the adapter and the monitor. Software or drivers are not required. Built-in Equalization control to adjust the video image. HDCP and DDC compatible. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Extend a DVI-D Single-Link signal up to 150 ft. from the source
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
  • Use P561-Series DVI Single-Link cables in most applications
  • When extending a 1920 x 1200 (or 1080p) video signal more than 75 ft., use a cable made with 24Awg wiring (Available from Tripp Lite as a custom order)
  • Built-in Equalization control to adjust the video image
  • HDCP and DDC compatible
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B120-000-SL DVI Single Link Extender
  • External Power Supply with NEMA 1-15P Plug(Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • Screwdriver for equalization adjustment
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332167118
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 7.20 x 6.50
Shipping Weight (lbs.)0.60
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)151
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 1080P Range (ft)150
Max 480i Range (ft)151
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
Max 720P Range (ft)150
CONNECTIONS
Ports1
Side A - Connector 1DVI-I (FEMALE)
Side B - Connector 1DVI-I (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
EZB-025 | Digital Signage & Audio/Video EZB-025 Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25-ft.
EZB-050 | Digital Signage & Audio/Video EZB-050 Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 50-ft.
EZB-DVIM-2 | Digital Signage & Audio/Video EZB-DVIM-2 Easy Pull Type-B Connectors - (M/M set of DVI-Single-Link)
P561-050 | Digital Signage & Audio/Video P561-050 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50-ft.
P561-050-EZ | Digital Signage & Audio/Video P561-050-EZ DVI Single Link Easy Pull Digital TMDS Monitor Cable (DVI-D M/M), 50-ft.
P561-100-HD | Digital Signage & Audio/Video P561-100-HD DVI High Definition Single Link Digital TMDS Monitor Cable (DVI-D M/M), 100-ft.

Resources & Downloads

support icon

Do you own a
B120-000-SL

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.