Share Product

EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to infrastructure planning, we'll give you all the help you need.
Contact a Network Applications Engineer
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
Contact a 3-Phase Product Specialist
TECHNOLOGY IS COMPLICATED
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
Contact a Healthcare Applications Specialist
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
Contact a Tripp Lite Service Specialist
How to Order Services for Your Tripp Lite Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Tripp Lite products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
Contact a Tripp Lite Service Specialist
All Images
![]() |
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility

The Cisco Compatible logo signifies that Tripp Lite's product has undergone interoperability testing by Tripp Lite together with Cisco and a third-party test house based on testing criteria set by Cisco. Tripp Lite is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Tripp Lite's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
DVI to VGA Adapter Cable (DVI-I Dual-Link to HD15 M/F), 8 in. (20.3 cm)
Part Number: P120-08N
- Converts a DVI-I Dual Link signal to a VGA Female connection or VGA signal to a DVI-I Dual Link male connection
- Fully shielded and molded construction
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connect a VGA monitor to your computer's DVI-I port or a DVI-I monitor to your computer's VGA port
- Double shielded and fully molded construction
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
System Requirements
- DVI-I enabled computer (supports both Analog and Digital DVI) or VGA enabled computer
Package Includes
- 8-in. DVI-I Dual Link Male to VGA Female Adapter Cable
Specifications
OVERVIEW
UPC Code | 037332182517 |
Product Type | Passive Cable |
Technology | DVI; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 0.7 |
Cable Length (in.) | 8 |
Shipping Dimensions (hwd / in.) | 0.25 x 0.50 x 9.00 |
Shipping Weight (lbs.) | 0.10 |
CONNECTIONS
Side A - Connector 1 | DVI-I DUAL LINK (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the P12008N model support page.
Similar Products
P120-06N-ACT
DVI-D to VGA Active Adapter Converter Cable, 1920x1200, 6-in. (15.24 cm)
P131-06N
HDMI to VGA with Audio Converter Cable Adapter for Ultrabook/Laptop/Desktop PC, (M/F), 6-in. (15.24 cm)
P134-06N-VGA
DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in. (15.24 cm)
P134-06N-VGA-V2
DisplayPort to VGA Active Adapter Video Converter , DP ver 1.2 (M/F), 6-in. (15.24 cm)
P136-06N-HV-V2
DisplayPort to VGA/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 30 Hz HDMI
P120-001-2
DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m)
P134-000-VGA-V2
DisplayPort 1.2 to VGA Active Compact Adapter Video Converter (M/F)
P134-001-VGA
DisplayPort to VGA Active Adapter Video Converter, Black (M/F), 1 ft. (0.31 m)
P134-06N-VGA-BP
DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in. (15.24 cm), 50 Pack
P126-000
DVI to VGA Video Adapter (DVI-I to HD15 F/M)
P131-06N-MICROA
Micro HDMI to VGA Adapter Video Converter with Audio for Smartphones/Tablets/Ultrabooks, (M/F), 6-in. (15.24 cm)
P131-06N-MINI
Mini HDMI to VGA Adapter Video Converter, (M/F), 6-in. (15.24 cm)
P134-000VGAV2BP
DisplayPort 1.2 to VGA Active Compact Adapter Video Converter (M/F), 50 Pack
P134-06NVGAV2BP
DisplayPort to VGA Active Adapter Video Converter , DP ver 1.2 (M/F), 6-in. (15.24 cm), 50 pack
Documents & Downloads
Product Literature
Product Images
Recently Viewed
Product Page Feedback
If you need immediate assistance, please contact us.
Protecting Your Privacy
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.