DVI to VGA Video Adapter (DVI-A to HD15 M/F)
Part Number: P120-000
- Converts the Analog signal from DVI-I to VGA (HD15)
- Connect a VGA monitor to a DVI-I enabled computer or a DVI-I monitor to a VGA enabled computer
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
If you have a VGA monitor but want to take advantage of the high-performance of a DVI-I video card, this adapter links your VGA monitor (with its HD15 male interface) to the DVI-I female interface. Consequentially, if you have a DVI-I monitor, this adapter will also allow you to connect your DVI-I monitor to a VGA enabled computer. DVI-A Male to HD15 Female.
Features
- Converts the Analog signal from DVI-I to VGA (HD15)
- Connect a VGA monitor to a DVI-I enabled computer or a DVI-I monitor to a VGA enabled computer
System Requirements
- DVI-I enabled computer (supports both Analog and Digital) or VGA enabled computer
Package Includes
- DVI to VGA Cable Adapter; DVI-A Male to HD15 Female
Specifications
OVERVIEW
UPC Code | 037332096876 |
Product Type | Video Adapter |
Technology | DVI; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 0.25 x 0.50 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
CONNECTIONS
Side A - Connector 1 | DVI-A (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P500-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. (1.83 m) |
![]() |
P500-025 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft. (7.62 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P510-006 | VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft. (1.83 m) |
![]() |
P510-010 | VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. (3.05 m) |
![]() |
P512-006 | VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P512-010 | VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Product Images