Share Product
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to infrastructure planning, we'll give you all the help you need.
Contact a Network Applications Engineer
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
Contact a 3-Phase Product Specialist
TECHNOLOGY IS COMPLICATED
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
Contact a Healthcare Applications Specialist
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
Contact a Tripp Lite Service Specialist
How to Order Services for Your Tripp Lite Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Tripp Lite products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
Contact a Tripp Lite Service Specialist
All Images
![]() |
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility

The Cisco Compatible logo signifies that Tripp Lite's product has undergone interoperability testing by Tripp Lite together with Cisco and a third-party test house based on testing criteria set by Cisco. Tripp Lite is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Tripp Lite's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
DVI to VGA Video Adapter (DVI-I to HD15 F/M)
Part Number: P126-000
- Converts a DVI-I or DVI-A Female Connector to a VGA (HD15) Male Connector or a VGA (HD15) Male connector to DVI-I or DVI-A Female Connector
- VGA Male to DVI-I Female
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This adapter allows a monitor with a VGA (HD15) port, to connect to a DVI-I Video Graphics card, when using DVI-I Male/Male cables, such as Tripp Lite P561-006-SLI.
Specifications
OVERVIEW
UPC Code | 037332096784 |
Product Type | Video Adapter |
Technology | DVI; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.12 |
CONNECTIONS
Side A - Connector 1 | DVI-I (FEMALE) |
Side B - Connector 1 | HD15 (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the P126000 model support page.
Similar Products
P116-006-HDMI-A
VGA to HDMI Adapter Cable with Audio and USB Power (M/M), 1080p 60 Hz, 6 ft. (1.8 m)
P120-001-2
DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m)
P120-08N
DVI to VGA Adapter Cable (DVI-I Dual-Link to HD15 M/F), 8 in. (20.3 cm)
P120-06N-ACT
DVI-D to VGA Active Adapter Converter Cable, 1920x1200, 6-in. (15.24 cm)
P131-000-A
Compact HDMI to VGA Adapter Video Converter with Audio (M/F)
P116-003-HD-U
VGA to HDMI Active Adapter Cable with Audio and USB Power (M/F), 1080p, 6 in. (15.2 cm)
P130-000
HDMI to DVI-D Video Adapter (F/M)
P130-000-AUDIO
4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz
P130-06N-AUDIO
4K HDMI Audio De-Embedder/Extractor with TOSLINK and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz, 6-in. (15.24 cm)
P130-06N-DP-V2
4K HDMI to DisplayPort Active Adapter Video Converter with USB Power, HDMI to DisplayPort (M/F), 4K 30Hz, 6-in. (15.24 cm)
P131-000-A-DISP
HDMI to VGA Active Adapter Video Converter with Audio (F/M)
P116-000-HDMI
VGA with Audio to HDMI Converter, Adapter for Stereo Audio and Video
P116-000-HDSC2
VGA with RCA Stereo Audio to HDMI Converter with Scaler function
P130-000-AUD4K6
4K HDMI Audio Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 7.1 Channel, 4K 60 Hz, HDR
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
Recently Viewed
Product Page Feedback
If you need immediate assistance, please contact us.
Protecting Your Privacy
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.