Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

Model Number: P126-000


  • Converts a DVI-I or DVI-A Female Connector to a VGA (HD15) Male Connector
  • VGA Male to DVI-I Female
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

This adapter allows a monitor with a VGA (HD15) port, to connect to a DVI-I Video Graphics card, when using DVI-I Male/Male cables, such as Tripp Lite P561-006-SLI.

Features

  • Allows a monitor with a VGA port to connect to a DVI-I Graphics card using P561-006-SL cable
  • DVI-I Female to HD15 Male

Package Includes

  • P126-000 DVI to VGA Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332096784
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.12
CONNECTIONS
Side A - Connector 1DVI-I (FEMALE)
Side B - Connector 1HD15 (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; VGA/SVGA
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.