Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI to VGA Adapter Cable (DVI-I Dual Link to HD15 M/F), 8-in.

Model Number: P120-08N


  • Converts a DVI-I Dual Link signal to a VGA Female connection
  • Fully shielded and molded construction
  • Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's P120-08N DVI to VGA adapter cable allows you to attach a VGA enabled monitor or projector to your computers DVI-I port. DVI-I enabled computers are capable of outputting both Analog and Digital signals, so this adapter cable is perfect for connecting VGA LCD monitors, projectors, etc. Fully molded construction and double-shielding ensures long life and high performance. Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p).

Features

  • Connect a VGA monitor to your computer's DVI-I port
  • Double shielded and fully molded construction
  • Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)

System Requirements

  • DVI-I enabled computer (supports both Analog and Digital)

Package Includes

  • 8-in. DVI-I Dual Link Male to VGA Female Adapter Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182517
INPUT
Cable Length (ft.)0.7
Cable Length (in.)8
Cable Length (cm)20.32
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 0.50 x 9.00
Shipping Weight (lbs.)0.10
CONNECTIONS
Side A - Connector 1DVI-I DUAL LINK (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.