DVI Y Splitter Cable, Digital and VGA Monitors (DVI-I M to DVI-D F and HD15 F) 6-in. (15.24 cm)
- Splits a DVI-I signal into DVI-D and VGA
- DVI-I Male splits to DVI-D Female and HD15 Female
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p (60Hz)
- Comparable to Wyse 920302-02L and Dell 0X2026
- This product is covered by a Lifetime Limited Warranty (coverage details)
P564-06N-DV
Have a Question?
Features
- Splits a DVI-I signal into DVI-D and VGA
- DVI-I Male splits to DVI-D Female and HD15 Female
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p (60Hz)
- Comparable to Wyse 920302-02L and Dell 0X2026
System Requirements
- A computer with a DVI-I Digital/Analog port
- Simultaneous display of both DVI-D and VGA monitors is not possible with all video cards. Check your computer's video card documentation for compatibility with DVI to DVI + VGA Y splitter cables.
Package Includes
- 6-in. DVI Y Splitter Cable (DVI-I M to DVI-D F and HD15 F)
Specifications
OVERVIEW
UPC Code | 037332181534 |
Technology | DVI |
INPUT
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.24 |
CONNECTIONS
Side A - Connector 1 | DVI-I DUAL LINK (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (FEMALE) |
Side B - Connector 2 | HD15 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.