SmartRack 12U Flat-Pack Low-Profile Switch-Depth Wall-Mount Pivoting 2-Post Open Frame Rack
- Maximum load capacity of 150 lbs (68 kgs)
- Pivots to allow easy rear access to equipment and cabling
- Stores 12U of 19 in. rack equipment up to 18 in. deep
- Simple to assemble and mount
- Assembly and equipment-mounting hardware included
- 5-year limited warranty
SRWO12US
Have a Question?
Overview
The open frame design pivots to allow unrestricted access for installing, configuring and servicing equipment and cabling from any direction. The rack is simple to assemble and mount to the wall. Threaded 12-24 mounting holes and numbered rack spaces make equipment installation easy. Included locking pins secure the frame in position while pivoted for mounting equipment. The vertical mounting rails accommodate equipment up to 18 inches deep, such as network switches and patch panels. Assembly and equipment-mounting hardware is included.
Features
- Perfect for network wiring closets, back offices and other secure areas with limited floor space where a locked enclosure is not required
- Maximum load capacity of 150 lbs (68 kgs)
2-Post Open-Frame Design
- Pivoting frame allows easy access for installing, configuring and servicing equipment and cabling from any direction
- Stores and organizes EIA-standard 19 in. rack equipment compatible with 2-post mounting in 12U of space
Easy Assembly and Installation
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Vertical mounting rails accommodate equipment up to 18 in. deep, such as network switches and patch panels
- Locking pins prevent the frame from moving during equipment installation
- Rails support threaded-hole equipment mounting
- Rack spaces numbered for easy reference
- Includes assembly and equipment-mounting hardware
Specifications
OVERVIEW
UPC Code | 037332156761 |
Device Compatibility | Patch Panel; Network Switch |
Rack Type | Open-Frame |
PHYSICAL
Color | Black |
Maximum Device Depth (in.) | 18 |
Rack Height | 12U |
Shipping Dimensions (hwd / in.) | 4.10 x 24.40 x 20.10 |
Shipping Weight (lbs.) | 16.00 |
Unit Dimensions (hwd / in.) | 31.04 x 19.76 x 20.35 |
Unit Weight (lbs.) | 15 |
Weight Capacity - Stationary (lbs.) | 150 |
Rack Depth | Shallow |
Number of Vertical Mounting Rails | 2 |
STANDARDS & COMPLIANCE
Approvals | EIA-310-D, IEC 60297-3-100, RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SRWO12US model support page.
Related Products
Gigabit Ethernet Switches
Model Number | Description | |
---|---|---|
![]() |
NSS-G24D2P24 | 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU |
![]() |
NSU-G16 | 16-Port Gigabit Ethernet Switch with 8 Outlet PDU |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm depth.) |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover |
![]() |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- SRWO12US 12U Pivoting Wall-Mount Open Frame Rack
https://www.tripplite.com/video/srwo12us-12u-pivoting-wall-mount-open-frame-rack/61542 - Wall-Mount Rack Cabinets
https://www.tripplite.com/video/wall-mount-rack-cabinets/64790
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.