Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Easy Pull Long-Run Display Cable - Type-A Analog PVC Trunk Cable, 100 ft.


  • Versatile trunk cable allows for a variety of connection options
  • At a diameter of 7/8 in., it easily pulls through conduit or confined spaces using the included end cap with integrated pull tab
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200, as well as Audio pass through

View Full Product Details

Tripp Lite Part Number

EZA-100

Have a Question?
Contact Us

Overview

Tripp Lite's EZA-100 100 ft. Easy Pull VGA Trunk cable makes pulling video cable through conduit or confined areas a breeze. Threaded ends feature screw on pull-caps, which can be attached to fish tape. Choose from a variety of connector choices that easily screw on to the threaded ends of the trunk cable. Trunk cables are available in 35 ft., 50 ft. and 100 ft. lengths, PVC and plenum rated. Cable ends are colored-coded green to denote VGA applications (Digital trunk cables are Yellow). Cable features triple-shielded construction with 75 ohm coax conductors for RGBHV signals supporting resolutions up to 1600 x 1200. Trunk also carries Audio signals when used with Easy Pull end kits that feature Audio connections.

Features

  • Eliminates the need to field terminate VGA connectors
  • Detachable, screw-on connectors
  • Allows cable to be run according to code - inside conduit, drop ceilings, etc.
  • At a diameter of 7/8 in., it makes pulling long cables fast and easy
  • Protects entire cable from strain, dirt, debris and damage
  • Choose from a variety of connector combinations for the perfect fit
  • Available in 35 ft., 50 ft. and 100 ft. lengths, both PVC and plenum rated
  • Supports Video and Audio pass through depending on end kit used

Package Includes

  • Easy Pull Type-A VGA Analog PVC Trunk Cable, 100 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141880
INPUT
Cable Length (ft.)100
PHYSICAL
ColorBlack; Green
Shipping Dimensions (hwd / in.)2.00 x 9.50 x 10.00
Shipping Weight (lbs.)3.90
CONNECTIONS
Side A - Connector 1DIN 14 PIN (FEMALE)
Side B - Connector 1DIN 14 PIN (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.