Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Versatile trunk cable allows for a variety of connection options
  • At a diameter of 7/8 in., it easily pulls through conduit or confined spaces using the included end cap with integrated pull tab
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200, as well as Audio pass through

Features

  • Eliminates the need to field terminate VGA connectors
  • Detachable, screw-on connector with pull tab (7/8 in. diameter) makes it easy to pull through tight spaces, and helps protect the cable from strain, dirt, debris and damage when doing so
  • Allows cable to be run according to code - inside conduit, drop ceilings, etc.
  • Available in both PVC and Plenum versions
  • Comes in 35 ft., 50 ft. and 100 ft. lengths
  • Supports Video and Audio pass through depending on end kit used
  • Choose from a variety of connector combinations for the perfect fit

Package Includes

  • Easy Pull Type-A VGA Analog PVC Trunk Cable, 35 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141903
Product TypePassive Cable
TechnologyVGA/SVGA
Cable Type  Passive
CONNECTIONS
Side A - Connector 1DIN 14 PIN (FEMALE)
Side B - Connector 1DIN 14 PIN (FEMALE)
PHYSICAL
ColorBlack; Green
Cable Jacket ColorBlack; Green
Cable Length (ft.)35
Cable Length (in.)420
Shipping Dimensions (hwd / in.)1.70 x 6.70 x 6.90
Shipping Weight (lbs.)1.70
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.