Part Number: EZB-100
This Model has been retired and has not been replaced. More information for the EZB-100 is available on the model support page
Overview
Features
- Eliminates the need to field terminate HDMI and DVI connectors
- Detachable, screw-on connectors
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Makes pulling long cables fast and easy
- Protects entire cable from strain, dirt, debris and damage
- Choose from a variety of connector combinations for the perfect fit
- Available in 50-ft. (15.24 m) and 100-ft. (30.5 m) PVC lengths (Plenum cables available upon request)
- UL20276 Digital Video Cable supports 1080i
- Requires a signal booster, such as Tripp Lite's B120-000 (DVI) or B122-000-60 (HDMI)
Specifications
OVERVIEW
UPC Code | 037332141859 |
Technology | DVI; HDMI |
CONNECTIONS
Side A - Connector 1 | DIN 19 PIN (FEMALE) |
Side B - Connector 1 | DIN 19 PIN (FEMALE) |
PHYSICAL
Color | Black; Yellow |
Cable Length (ft.) | 100 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 4.64 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images