Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft. (7.62 m)
- Versatile trunk cable allows for a variety of connection options
- Easily pulls through conduit or confined spaces with included end caps with integrated pull tabs
- UL20276 Digital Video Cable supports 1080p
- Requires a signal booster, such as Tripp Lite’s
B120-000 (DVI) or B122-000-60 (HDMI)
- This product is covered by a Lifetime Limited Warranty (coverage details)
EZB-025
Have a Question?
Features
- Eliminates the need to field terminate HDMI and DVI connectors
- Detachable, screw-on connectors
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Makes pulling long cables fast and easy
- Protects entire cable from strain, dirt, debris and damage
- Choose from a variety of connector combinations for the perfect fit
- Also available in 25t. and 100 ft. PVC lengths (Plenum cables available upon request)
- UL20276 Digital Video Cable supports 1080p
- Requires a signal booster, such as Tripp Lite’s B120-000 (DVI) or B122-000-60 (HDMI)
Specifications
OVERVIEW
UPC Code | 037332146861 |
Technology | DVI; HDMI |
PHYSICAL
Color | Black; Yellow |
Cable Length (ft.) | 25 |
Shipping Dimensions (hwd / in.) | 1.00 x 7.50 x 10.00 |
Shipping Weight (lbs.) | 1.00 |
CONNECTIONS
Side A - Connector 1 | DIN 19 PIN (FEMALE) |
Side B - Connector 1 | DIN 19 PIN (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.