Easy Pull Type-A Connectors - (F/F set of VGA with Faceplates)
Part Number: EZA-VGAF-2
- SVGA Connector Kit, Female to Female -HD15, 2 x Wall plates
- Versatile trunk cable allows for a variety of connection options
- High quality RGB style VGA cable supports resolutions up to 1600 x 1200
- Easily pulls through conduit or confined spaces with included pull-caps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Easy Pull Connector Kit includes: 2 x HD15 Female - 1-ft. (0.31 m) pigtails and 2 Wall plates. Easy Pull trunk run with a finished appearance. Video support up to 1600 x 1200. Use with either PVC or Plenum trunk cables.
Features
- Eliminates the need to field terminate VGA connectors
- Wall plates with HD15 cut-out cleanly finishes off the cable run
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Makes pulling long cables fast and easy
- Trunk cables available in 35-ft. (10.67 m), 50-ft. (15.24 m) and 100-ft. (30.5 m) PVC lengths, and 35-ft. (10.67 m) and 50-ft. (15.24 m) Plenum jackets
- Supports resolutions up to 1600 x 1200
Specifications
OVERVIEW
UPC Code | 037332142832 |
Product Type | Passive |
Technology | VGA/SVGA |
PHYSICAL
Color | Black; Green |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.35 |
CONNECTIONS
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | DIN 14 PIN (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | DIN 14 PIN (FEMALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images