Easy Pull Type-B Connectors - (M/M set of DVI-Single-Link)
Model Number: EZB-DVIM-2
- DVI-D Connector Kit includes: 2 x DVI-D Male 1 ft. Cables
- Versatile trunk cable allows for a variety of connection options
- High quality digital cable supports resolutions up to 1080p
- Requires B120-000 DVI signal booster
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Easy Pull Connector Kit includes: 2 x DVI-D Single Link Male Cable - 1 ft. pigtail. Completes your Easy Pull trunk run with a finished appearance. Digital video support up to 1080p. Use with either PVC or Plenum digital trunk cables. Requires B120-000 DVI signal booster.
Features
- Eliminates the need to field terminate DVI connectors
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Makes pulling long cables fast and easy
- Digital trunk cables available in 50 and 100 ft. lengths
- Requires B120-000 DVI signal booster
- High quality digital cable supports resolutions up to 1080p
Package Includes
- 2 x DVI-D Male 1 ft. Pigtail Cable
- Requires B120-000 DVI signal booster (not included)
Specifications
OVERVIEW
UPC Code | 037332141910 |
INPUT
Cable Length (ft.) | 1 |
PHYSICAL
Color | Black; Yellow |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.36 |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side A - Connector 2 | DIN 19 PIN (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 2 | DIN 19 PIN (MALE) |
FEATURES & SPECIFICATIONS
Technology | DVI |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.