Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides sine wave output, complete battery backup and power protection for mission-critical IT installations, edge networks and other advanced network applications.

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Included NETWORK-M2 Gigabit network card enables full remote access and control
  • Exclusive ABM technology with 3-stage charging increases internal battery life by 50% 
  • Interactive LCD interface keeps you updated on critical load information in real time
  • Optional extended battery modules allow extended runtime to keep equipment powered
  • 3-year limited warranty

Features

11kVA/10kW/208V Battery Backup for IT Installations and Edge Networks
This 9PX rack-mount online double-conversion UPS system features hardwired input and output connections. It provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. The 9PX11KHW is superlative power management for education, commercial, financial or healthcare networking components, including Cisco switches and servers.

Expandable Battery Backup Keeps You Operational Through Power Outages
Valve regulated lead acid (VRLA) battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Exclusive ABM technology increases battery life by 50 percent and closely monitors battery health to provide advanced notice when batteries need replacing. You can also connect up to five extended battery modules (9PXEBM240RT, sold separately) for hours of extended runtime or up to 12 EBMs with the optional 3U rack-mount 240VDC supercharger (SC240RT, sold separately).

Included Gigabit Network Interface Offers 24/7 Remote Access
The NETWORK-M2 Gigabit network card enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. UPS firmware can also be flashed remotely through the NETWORK-M2 without dropping the load, so you don’t have to plan for downtime. The card meets both UL 2900-1 and IEC 62443-4-2 standards for cybersecurity, which were developed to address the vulnerability of connected devices to known malware/exploits and to protect business from these risks. The optional Environmental Monitoring Probe Gen 2 (EMPDT1H1C2, sold separately) provides a variety of environmental monitoring capabilities, including temperature and humidity conditions.

Rotating LCD Interface Keeps You Informed at a Glance
The intuitive front-panel LCD provides control settings and critical information to help diagnose any issues. The interface rotates to accommodate both rack-mount and tower configurations, and it tilts up to 45 degrees for more comfortable viewing.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO connectors permit emergency shutdown or remote restart of all connected equipment.

Versatile Installation Options
You can mount the 9PX11KHW in a tower configuration on a flat, stable surface or in 6U of space in an EIA-standard 19-inch rack using the included 4-post rail kit.

Package Includes

  • 9PX11KPM 9PX 3U UPS power module
  • 9PXEBM240RT 3U extended battery module
  • NETWORK-M2 Gigabit network card
  • USB cable
  • RS-232 cable
  • Cable gland for hardwire connection
  • Phillips-head screwdriver
  • Rack-mounting hardware
  • Owner’s manuals
Cisco compatible Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code743172039866
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)45.5A
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection TypeHardwire
Plug TypeHard-wire
OUTPUT
Output Capacity (VA)11000
Output Capacity (kVA)11
Output Capacity (Watts)10000
Output Capacity (kW)10
Power Factor  0.91
Crest Factor  3:1
Nominal Voltage Details200V, 208V, 220V, 230V, 240V, 250V
Frequency Compatibility50 / 60 Hz
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V; 250V
Output ReceptaclesHardwire
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  3 min. (10000W)
Runtime Half Load (min.)  10 min. (5000W)
Expandable RuntimeYes
Expandable Runtime DescriptionAdd up to 5 extended battery modules (EBM). Part number  9PXEBM240RT . Add up to 12 EBMs with 240V supercharger module  SC240RT .
DC System Voltage (VDC)240
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge 744-A1976 
Battery Replacement DescriptionHot-swappable, user replaceable batteries. UPS requires 2 Replacement Battery Cartridges.
Battery ManagementABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
SwitchesRPO / ROO
Alarm Cancel OperationPress ESC to silence the alarm
Audible AlarmAudible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time0 ms
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  6U
Cooling MethodFan
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)32
UPS Power Module Weight (kg)28.12
UPS Power Module Weight (lbs.)62
Unit Dimensions (hwd / in.)10.200 x 17.300 x 27.600
Unit Weight (lbs.)190.000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-95% non-condensing
AC Mode Efficiency Rating (100% Load)95
AC Economy Mode Efficiency Rating (100% Load)98
Online Mode Heat Dissipation (BTU/Hr) @ Full Load  1920
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  2900
COMMUNICATIONS
Network Management Cards NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS 
Communications InterfacePre-installed network card; RS-232; USB
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; EN 62040-2; NOM (Mexico)
Product ComplianceFCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-11000UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support

Questions & Answers

Online UPSs provide the highest level of protection by isolating equipment from raw utility power—converting power from AC to DC and back to AC. Unlike other topologies, this double conversion method provides zero transfer time to battery for sensitive equipment since the electricity is already coming from the UPS. The online, double conversion UPS topology is best applied to mission-critical equipment and locations where utility power is poor or highly unreliable.

Was this information helpful? Yes No
Need more help? Contact Technical Support

To allow for future expansion, we recommend that you install a UPS at approximately 75 percent capacity. In addition, the batteries degrade over time; by oversizing, you provide room for error. In the online Eaton UPS sizing tool (Eaton.com/UPSselector) we’ve included a “capacity used” column.

Was this information helpful? Yes No
Need more help? Contact Technical Support

There can be a significant increase in runtime. Generally speaking, a UPS that provides five minutes at full load will provide 15 minutes at half load.

Was this information helpful? Yes No
Need more help? Contact Technical Support

Yes, you can monitor your Eaton UPS with any UPS or facility management software that supports the industry standard Management Information Base (MIB, RFC 1628) as long as you install the optional connectivity card. Most UPS vendors support this MIB and all good facility management software, including OpenManage, OpenView and Tivoli also support it. Extended Eaton Advanced MIBs are available for greater levels of detail. You can remotely control your Eaton UPS using the Eaton UPS management software or through a secure web interface if you choose the optional connectivity card, which also allows for automated email alerts for power events without needing to install any software.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Replacement Batteries

  Model Number Description
Eaton Internal Replacement Battery Cartridge (RBC) for Select 8kVA to 11kVA 9PX UPS Systems and EBMs 744-A1976 744-A1976 Eaton Internal Replacement Battery Cartridge (RBC) for Select 8kVA to 11kVA 9PX UPS Systems and EBMs

UPS Battery Packs

  Model Number Description
Eaton 9PX 240V Extended Battery Module (EBM) for Select 8kVA to 11kVA UPS, 3U Rack/Tower 9PXEBM240RT 9PXEBM240RT Eaton 9PX 240V Extended Battery Module (EBM) for Select 8kVA to 11kVA UPS, 3U Rack/Tower

Environmental Sensors

  Model Number Description
Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions EMPDT1H1C2 EMPDT1H1C2 Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions

Accessories

  Model Number Description
Eaton 9PX 10kVA 120V Stepdown Transformer - 8 NEMA 5-20R, 2 L14-30R Outlets, 50/60 Hz, Hardwire Input, 3U Rack/Tower 9PXTFMR11 9PXTFMR11 Eaton 9PX 10kVA 120V Stepdown Transformer - 8 NEMA 5-20R, 2 L14-30R Outlets, 50/60 Hz, Hardwire Input, 3U Rack/Tower
Eaton 9PX 5kVA 120V Stepdown Transformer - 18 NEMA 5-20R Outlets, 60 Hz, L6-30P Input, 3 ft. Cord, 3U Rack/Tower 9PXTFMR5 9PXTFMR5 Eaton 9PX 5kVA 120V Stepdown Transformer - 18 NEMA 5-20R Outlets, 60 Hz, L6-30P Input, 3 ft. Cord, 3U Rack/Tower
Eaton UPS Battery Integration System with Casters BINTSYS BINTSYS Eaton UPS Battery Integration System with Casters
Eaton 9PX Maintenance Bypass for Select 8kVA to 11kVA 9PX UPS Systems, Hardwired Input/Output, 3 L6-30R Outlets, 3U Rack/Tower MBP11K208 MBP11K208 Eaton 9PX Maintenance Bypass for Select 8kVA to 11kVA 9PX UPS Systems, Hardwired Input/Output, 3 L6-30R Outlets, 3U Rack/Tower
Eaton Supercharger for 9PX 8kVA and 11kVA UPS Systems, 240VDC, 3U Rack/Tower SC240RT SC240RT Eaton Supercharger for 9PX 8kVA and 11kVA UPS Systems, 240VDC, 3U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.