Part Number: 9PX11K
Provides sine wave output, complete battery backup and power protection for mission-critical IT installations, edge networks and other advanced network applications.
- Keeps equipment running during outages to allow time for file saves and safe shutdown
- Included NETWORK-M2 Gigabit network card enables full remote access and control
- Exclusive ABM technology with 3-stage charging increases internal battery life by 50%
- Interactive LCD interface keeps you updated on critical load information in real time
- Optional extended battery modules allow extended runtime to keep equipment powered
- 3-year limited warranty
Features
11kVA/10kW/208V Battery Backup for IT Installations and Edge Networks
This 9PX rack-mount online double-conversion UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. The 9PX11K is superlative power management for education, commercial, financial or healthcare networking components, including Cisco switches and servers.
Expandable Battery Backup Keeps You Operational Through Power Outages
Valve regulated lead acid (VRLA) battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Exclusive ABM technology increases battery life by 50 percent and closely monitors battery health to provide advanced notice when batteries need replacing. You can also connect up to five extended battery modules (9PXEBM240RT, sold separately) for hours of extended runtime or up to 12 EBMs with the optional 3U rack-mount 240VDC supercharger (SC240RT, sold separately). The included 9PX maintenance bypass (MBP11K208) lets you service or replace the entire UPS without powering down connected equipment.
Included Gigabit Network Interface Offers 24/7 Remote Access
The NETWORK-M2 Gigabit network card enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. UPS firmware can also be flashed remotely through the NETWORK-M2 without dropping the load, so you don’t have to plan for downtime. The card meets both UL 2900-1 and IEC 62443-4-2 standards for cybersecurity, which were developed to address the vulnerability of connected devices to known malware/exploits and to protect business from these risks. The optional Environmental Monitoring Probe Gen 2 (EMPDT1H1C2, sold separately) provides a variety of environmental monitoring capabilities, including temperature and humidity conditions.
NEMA Outlets Protect Your Connected Components
Three L6-30R managed outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. The 9PX11K also supports hardwired output.
Rotating LCD Interface Keeps You Informed at a Glance
The front-panel LCD provides control settings and critical information to help diagnose any issues. The interface rotates to accommodate both rack-mount and tower configurations, and it tilts up to 45 degrees for more comfortable viewing.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO connectors permit emergency shutdown or remote restart of all connected equipment.
Versatile Installation Options
You can mount the 9PX11K in a tower configuration on a flat, stable surface or in 6U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. A cable gland and Phillips screwdriver are included for hardwire input.
Specifications
OVERVIEW
UPC Code | 743172043511 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 45.5A |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | Hardwire |
Plug Type | Hard-wire |
OUTPUT
Output Capacity (VA) | 11000 |
Output Capacity (kVA) | 11 |
Output Capacity (Watts) | 10000 |
Output Capacity (kW) | 10 |
Power Factor | 0.91 |
Crest Factor | 3:1 |
Nominal Voltage Details | 200V, 208V, 220V, 230V, 240V, 250V |
Frequency Compatibility | 50 / 60 Hz |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 230V; 240V; 250V |
Output Receptacles | Hardwire; (3) L6-30R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3 min. (10000W) |
Runtime Half Load (min.) | 10 min. (5000W) |
Expandable Runtime | Yes |
Expandable Runtime Description | Add up to 5 extended battery modules (EBM). Part number 9PXEBM240RT . Add up to 12 EBMs with 240V supercharger module SC240RT . |
DC System Voltage (VDC) | 240 |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | 744-A1976 |
Battery Replacement Description | Hot-swappable, user replaceable batteries. UPS requires 2 Replacement Battery Cartridges. |
Battery Management | ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement) |
USER INTERFACE, ALERTS & CONTROLS
Switches | RPO / ROO |
Alarm Cancel Operation | Press ESC to silence the alarm |
Audible Alarm | Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions |
LED Indicators | 4 status-indicating LEDs |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time | 0 ms |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 6U |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
Minimum Required Rack Depth (inches) | 33 |
UPS Power Module Weight (kg) | 28.12 |
UPS Power Module Weight (lbs.) | 62 |
Unit Dimensions (hwd / in.) | 10.200 x 17.300 x 30.000 |
Unit Weight (lbs.) | 205.000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
AC Mode Efficiency Rating (100% Load) | 95 |
AC Economy Mode Efficiency Rating (100% Load) | 98 |
Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 1920 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 2900 |
COMMUNICATIONS
Network Management Cards | NETWORK-M2 ; INDGW-M2 ; RELAY-MS |
Communications Interface | Pre-installed network card; RS-232; USB |
FEATURES & SPECIFICATIONS
High Availability UPS Features | Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | EN 62040-2; cUL Listed; NOM (Mexico) |
Product Compliance | FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers
Online UPSs provide the highest level of protection by isolating equipment from raw utility power—converting power from AC to DC and back to AC. Unlike other topologies, this double conversion method provides zero transfer time to battery for sensitive equipment since the electricity is already coming from the UPS. The online, double conversion UPS topology is best applied to mission-critical equipment and locations where utility power is poor or highly unreliable.
To allow for future expansion, we recommend that you install a UPS at approximately 75 percent capacity. In addition, the batteries degrade over time; by oversizing, you provide room for error. In the online Eaton UPS sizing tool (Eaton.com/UPSselector) we’ve included a “capacity used” column.
There can be a significant increase in runtime. Generally speaking, a UPS that provides five minutes at full load will provide 15 minutes at half load.
Yes, you can monitor your Eaton UPS with any UPS or facility management software that supports the industry standard Management Information Base (MIB, RFC 1628) as long as you install the optional connectivity card. Most UPS vendors support this MIB and all good facility management software, including OpenManage, OpenView and Tivoli also support it. Extended Eaton Advanced MIBs are available for greater levels of detail. You can remotely control your Eaton UPS using the Eaton UPS management software or through a secure web interface if you choose the optional connectivity card, which also allows for automated email alerts for power events without needing to install any software.
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
744-A1976 | Eaton Internal Replacement Battery Cartridge (RBC) for Select 8kVA to 11kVA 9PX UPS Systems and EBMs |
UPS Battery Packs
Model Number | Description | |
---|---|---|
9PXEBM240RT | Eaton 9PX 240V Extended Battery Module (EBM) for Select 8kVA to 11kVA UPS, 3U Rack/Tower |
Environmental Sensors
Model Number | Description | |
---|---|---|
EMPDT1H1C2 | Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions |
Accessories
Model Number | Description | |
---|---|---|
9PXTFMR11 | Eaton 9PX 10kVA 120V Stepdown Transformer - 8 NEMA 5-20R, 2 L14-30R Outlets, 50/60 Hz, Hardwire Input, 3U Rack/Tower | |
9PXTFMR5 | Eaton 9PX 5kVA 120V Stepdown Transformer - 18 NEMA 5-20R Outlets, 60 Hz, L6-30P Input, 3 ft. Cord, 3U Rack/Tower | |
BINTSYS | Eaton UPS Battery Integration System with Casters | |
SC240RT | Eaton Supercharger for 9PX 8kVA and 11kVA UPS Systems, 240VDC, 3U Rack/Tower |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images