Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides extended runtime for compatible UPS systems in medical, light industrial, automation and other mission-critical IT applications where space is limited.

  • Connects to select expandable Eaton 9PX UPS systems to add critical runtime
  • Includes heavy-gauge battery cabling with high-current 48V DC connectors
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • 3-year limited warranty

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The valve regulated lead acid 9PXEBM48RT offers extended battery runtime when used in conjunction with Eaton’s 9PX1000GRT, 9PX1500RT, 9PX1500RTN and 9PX1500GRT 9PX UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation. 

Versatile Installation Options
You can mount the 9PXEBM48RT in 2U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included support stands.

System Requirements

Compatible only with Eaton’s 9PX1000GRT, 9PX1500RT, 9PX1500RTN and 9PX1500GRT UPS systems

Package Includes

  • 9PXEBM48RT 48V Extended Battery Module
  • External battery cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick start guide
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code743172081322
INPUT
Input PhaseSingle-Phase
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)48
Internal UPS Replacement Battery Cartridge 744-A3297 
Battery Replacement DescriptionHot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
Battery ManagementABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
PHYSICAL
Primary Form FactorRackmount; Tower
ColorBlack; Silver
Rack Height  2U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)21
Unit Dimensions (hwd / in.)3.400 x 17.300 x 17.700
Unit Weight (lbs.)59.500
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-96% non-condensing
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; NOM (Mexico)
Product ComplianceCE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-3000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WEBN75XX-7000BC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
Eaton 9PX 1000VA 900W 208V Online Double-Conversion UPS - C14 Input, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower 9PX1000GRT 9PX1000GRT Eaton 9PX 1000VA 900W 208V Online Double-Conversion UPS - C14 Input, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower
Eaton 9PX 1500VA 1350W 208V Online Double-Conversion UPS - C14 Input, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower 9PX1500GRT 9PX1500GRT Eaton 9PX 1500VA 1350W 208V Online Double-Conversion UPS - C14 Input, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower
Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower 9PX1500RT 9PX1500RT Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower
Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card, Extended Run, 2U Rack/Tower 9PX1500RTN 9PX1500RTN Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card, Extended Run, 2U Rack/Tower

UPS Replacement Batteries

  Model Number Description
Eaton Internal Replacement Battery Cartridge (RBC) for Select 1500VA UPS Systems and EBMs 744-A3297 744-A3297 Eaton Internal Replacement Battery Cartridge (RBC) for Select 1500VA UPS Systems and EBMs

Accessories

  Model Number Description
2-Post Rack-Mount Installation Kit for Select UPS Systems RK2PC RK2PC 2-Post Rack-Mount Installation Kit for Select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.