Part Number: 9PXEBM72RT
Provides extended runtime for compatible UPS systems in medical, light industrial, automation and other mission-critical IT applications where space is limited.
- Connects to select expandable Eaton 9PX UPS systems to add critical runtime
- Includes heavy-gauge battery cabling with high-current 72V DC connectors
- Daisy-chain connector supports additional battery packs for even longer runtime
- 3-year limited warranty
Features
Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The valve regulated lead acid 9PXEBM72RT offers extended battery runtime when used in conjunction with Eaton’s 9PX2000RT, 9PX2000RTN, 9PX2200GRT, 9PX3000RT, 9PX3000RTN, 9PX3000GRT and 9PX3000GLRT 9PX UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Versatile Installation Options
You can mount the 9PXEBM72RT in 2U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included support stands.
System Requirements
Compatible only with Eaton’s 9PX2000RT, 9PX2000RTN, 9PX2200GRT, 9PX3000RT, 9PX3000RTN, 9PX3000GRT and 9PX3000GLRT UPS systems
Package Includes
- 9PXEBM72RT 72V Extended Battery Module
- External battery cable
- Rack-mounting hardware
- Tower support stands
- Quick start guide
Specifications
OVERVIEW
UPC Code | 743172081339 |
INPUT
Input Phase | Single-Phase |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
DC System Voltage (VDC) | 72 |
Internal UPS Replacement Battery Cartridge | 744-A3121 |
Battery Replacement Description | Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges. |
Battery Management | ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement) |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 2U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
Minimum Required Rack Depth (inches) | 27 |
Unit Dimensions (hwd / in.) | 3.400 x 17.300 x 23.800 |
Unit Weight (lbs.) | 86.400 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-96% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; NOM (Mexico) |
Product Compliance | CE (Europe); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX2000RT | Eaton 9PX 2000VA 1800W 120V Online Double-Conversion UPS - 5-20P, 6x 5-20R, 1 L5-20R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
9PX2000RTN | Eaton 9PX 2000VA 1800W 120V Online Double-Conversion UPS - 5-20P, 6x 5-20R, 1 L5-20R Outlets, Cybersecure Network Card, Extended Run, 2U Rack/Tower | |
9PX2200GRT | Eaton 9PX 2200VA 2000W 208V Online Double-Conversion UPS - L6-20P, 8 C13, 2 C19 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
9PX3000GLRT | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-20P, 2 L6-20R, 1 L6-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
9PX3000GRT | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-20P, 8 C13, 2 C19 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
9PX3000RT | Eaton 9PX 3000VA 2700W 120V Online Double-Conversion UPS - L5-30P, 6x 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
9PX3000RTN | Eaton 9PX 3000VA 2700W 120V Online Double-Conversion UPS - L5-30P, 6x 5-20R, 1 L5-30R Outlets, Cybersecure Network Card, Extended Run, 2U Rack/Tower |
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
744-A3121 | Eaton Internal Replacement Battery Cartridge (RBC) for Select 2kVA to 2.2kVA UPS Systems and EBMs |
Accessories
Model Number | Description | |
---|---|---|
RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images