Part Number: 9PXEBM180RTUS
Sealed lead-acid extended battery module (EBM) provides extended runtime for compatible UPS system in small business, education, retail, financial or healthcare applications.
- Connects to expandable TAA-compliant Eaton 9PX UPS system for extended runtime
- Daisy-chain connector supports additional battery packs for even longer runtime
- Includes heavy-gauge cabling with high-current 180V DC connectors
- Supports 3U rack mounting or upright tower installation using included kit accessories
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The 9PXEBM180RTUS offers extended battery runtime when used in conjunction with Eaton’s TAA-compliant 9PX6KUS 9PX UPS system. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Supports 3U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower installation using the included support stands.
TAA-Compliant for GSA Schedule Purchases
The 9PXEBM180RTUS is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Versatile Installation Options
For installation in 2-post rackmounts, one RK2PC mounting kit is required for each UPS, EBM, PPDM, or transformer.
System Requirements
Compatible only with Eaton’s TAA-compliant 9PX6KUS UPS system
Package Includes
- 9PXEBM180RTUS 180V Extended Battery Module
- External battery cable, 1 ft. (0.3 m)
- Tower support stands
- Rack-mounting hardware
- Quick start guide
Specifications
OVERVIEW
UPC Code | 743172082558 |
INPUT
Input Phase | Single-Phase |
UPS Input Cord Length (ft.) | 1 |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
DC System Voltage (VDC) | 180 |
Replacement Battery Cartridge | 744-A1974 |
Battery Management | ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement) |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 3U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
Minimum Required Rack Depth (inches) | 29 |
Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 25.400 |
Unit Weight (lbs.) | 150.000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; NOM (Mexico) |
Product Compliance | ENERGY STAR Qualified; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX6KUS | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower, TAA |
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
744-A1974 | Eaton Internal Replacement Battery Cartridge (RBC) for Select 5kVA to 6kVA Online UPS Systems and EBMs |
Accessories
Model Number | Description | |
---|---|---|
RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images