Part Number: MBP6K208
Reroutes utility power to keep essential equipment operational while you’re servicing or replacing a UPS system.
- Isolates UPS from connected loads for maintenance without powering down equipment
- Designed for rear mount in a rack, tower or wall mounting using the included installation hardware
- Compatible with Eaton’s 9PX5K, 9PX6K, 9PX6K-L and 9PX3K3UN UPS systems
- 3-year limited warranty
Features
Compatible with Select Eaton 5kVA/6kVA 9PX UPS Systems
The MBP6K208 works with Eaton’s 9PX5K, 9PX6K, 9PX6K-L and 9PX3K3UN UPS systems. The bypass switch lets you service or replace the UPS system without powering down any equipment and risking costly downtime. Power passes directly from a power source to equipment.
Versatile Connection and Installation Options
The MBP6K208 features hardwired input and output connections. Two NEMA L6-30R outlets also allow load connection. You can rear mount the maintenance bypass switch to the back of the UPS. You can also adapt it for tower or wall installation using the included hardware.
System Requirements
Compatible with Eaton’s 9PX5K, 9PX6K, 9PX6K-L and 9PX3K3UN UPS systems
Package Includes
- MBP6K208 Maintenance Bypass
- Input/output UPS cable set
- (2) Cable glands
- Mounting hardware
- Installation and user manual
Specifications
OVERVIEW
UPC Code | 743172043603 |
Accessory Type | Bypass Panel (Rack-Mount) |
Accessory Class | UPS Accessories |
INPUT
UPS Input Connection Type | Hardwire |
PHYSICAL
Primary Form Factor | Rackmount; Tower; Wall-mount |
Unit Dimensions (hwd / in.) | 5.100 x 7.000 x 4.300 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX3K3UN | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R Outlets, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
9PX5K | Eaton 9PX 5000VA 4500W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R, Hardwired, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
9PX6K | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
9PX6K-L | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower |
Documents & Downloads
Documentation
- 9PX UPS Maintenance Bypass User Guide (MBP6K208, MBP11K208)
- Eaton 9PX5KP1 and 9PX6KP1 Interconnect Diagram
- Eaton 9PX3K3U and 9PX EBM 180 V Installation and User Manual
- Eaton 9PX UPS 700-3000 VA 2U Owner's Manual
- Eaton 9PXTFMR5 9PXPPDM2 9PXTFMR11 9PXPPDM1 Installation and User Manual
- Eaton 9PX8KSP 9PX10KSP 9PXEBM360SP Installation and User Manual
- Eaton 9PX 8000 9PX 11000 9PX EBM 240V Installation and User Manual
- Eaton 9PX6KSP 9PXEBM240SP Installation and User Manual
- Eaton 9PX 5000 9PX 6000 9PX 6000 G 9PX EMB 180 V Installation and User Manual
- Product Datasheet
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images