Part Number: 9PXTFMR5
5kVA transformer converts UPS 208V input to 120V for powering low-voltage AC components.
- Converts 208V AC input into 120V output for powering low-voltage equipment
- 18 NEMA 5-20R 120V outlets for connecting components with 5-15P or 5-20P plugs
- Resettable circuit breakers protect mission-critical equipment from hazardous overloads
- 3 ft. power cord with L6-30P input plug connects to compatible AC source
- 3-year limited warranty
Features
208V to 120V Isolation Transformer Converts High-Voltage Input to Low-Voltage Output
This 5kVA Stepdown Transformer converts your UPS system’s 208V high-voltage input to 120V low-voltage output. It features 18 NEMA 5-20R outlets (two sets of nine outlets) for connecting equipment with common NEMA 5-15P and NEMA 5-20P plugs. Resettable 20A circuit breakers protect your 120V equipment against overload conditions. The 9PXTFMR5 works with Eaton’s 9PX5K, 9PX6K, 9PX6K-L, 9PX3K3UN and 8kVA to 11kVA 9PX UPS systems.
Versatile Installation Options
You can mount the 9PXTFMR5 in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included joining bracket and hardware. The three-foot power cord with L6-30P plug connects to a compatible AC outlet.
System Requirements
Compatible with Eaton’s 9PX5K, 9PX6K, 9PX6K-L, 9PX3K3UN and 8kVA to 11kVA 9PX UPS systems
Package Includes
- 9PXTFMR5 5kVA 120V Stepdown Transformer
- Joining bracket and hardware for tower configuration
- Rack-mounting hardware
- Owner’s manuals
Specifications
OVERVIEW
UPC Code | 743172039293 |
Accessory Type | Isolation Transformer |
Accessory Class | UPS Accessories |
INPUT
Input Phase | Single-Phase |
UPS Input Connection Type | L6-30P |
UPS Input Cord Length (ft.) | 3 |
Plug Type | L6-30P |
OUTPUT
Output Receptacles | (18) 5-20R |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 3U |
Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 25.400 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; NOM (Mexico) |
Product Compliance | CE (Europe); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX6K | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
9PX6K-L | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower |
Accessories
Model Number | Description | |
---|---|---|
RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Useful Web Pages
Product Images