Part Number: 9PXMRK2 TAA
Rail kit allows mounting of an Eaton 9PXM UPS system or extended battery module (EBM) into a 4-post server rack.
- Converts 8-slot and 12-slot Eaton UPS and EBM tower chassis to rack-mount form factor
- Replaces standard caster tray used in tower configurations
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
4-Post Rack-Mount Installation Kit for 9PXM UPS Systems
The 9PXMRK2 converts Eaton 9PXM UPS and EBM tower chassis for mounting in a standard 4-post rack enclosure. It is compatible with both 8-slot and 12-slot 9PXM models.
TAA-Compliant for GSA Schedule Purchases
The 9PXMRK2 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 786689775551 |
Accessory Type | Rack Mounting Hardware |
Accessory Class | UPS Accessories |
PHYSICAL
Unit Dimensions (hwd / in.) | 5.500 x 19.500 x 23.000 |
STANDARDS & COMPLIANCE
Product Certifications | IEC 61000; cUL Listed |
Product Compliance | RoHS; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images