Part Number: INDGW-M2
Improves power system reliability by warning IT administrators of pending issues and helping to perform safe shutdowns of servers and storage.
- Meets stringent UL 2900-1 and IEC 62443-4-2 cybersecurity standards
- Enhancements include strong encryption and configurable password policy
- Fast 1 Gbps speeds compatible with widely deployed Gigabit network switches
- Enables remote UPS management by turning them into managed devices
- Compatible with optional EMPDT1H1C2 environmental monitoring module
Features
UPS Connectivity Device Certified to Strict UL Cybersecurity Standards
The INDGW-M2 Gigabit Industrial Gateway Mini-Slot card meets both UL 2900-1 and IEC 62443-4-2 cybersecurity standards, empowering IT professionals with superior Gigabit speed, capabilities and features, while ensuring the highest level of defense against emerging cybersecurity threats. Security enhancements include strong encryption, configurable password policy and usage of CA and PKI signed certificates. This network interface is recommended for use with better performing, cost-effective and widely deployed Gigabit network switches.
Compatible with Eaton Intelligent Power Manager
INDGW-M2 works with IPM v1.61 and higher to improve business continuity by triggering policies configured to keep mission-critical applications running in case of power or environmental anomalies, including virtual machine relocation or automated disaster recovery action.
Enables Remote UPS Management
INDGW-M2 combines the features of an SNMP agent, HTTP/web server and Modbus card to facilitate remote monitoring of your UPS system. It enables remote management of a UPS through load shedding and safe shutdowns and reboots protected devices attached to load segments. It monitors site electrical data, UPS self-test logs, alert logs and logged power events like blackouts, brownouts and overvoltage conditions. You can receive alert notifications via email or SMS. Real-time clock links to a Network Time Protocol (NTP) server to maintain current day and date even after a UPS shutdown.
Supports Multiple Protocols
This network interface provides versatile support through IPv4, IPv6, HTTPS, TLS 1.2, SNMPv1, SNMPv3, NTP, TFTP, SMTP, SMTPS, BOOTP, DHCP, SLAAC, SSH, MQTTS, Modbus TCP, Modbus RTU, BACnet IP and BACnet BBMD. It also supports Google Chrome and Mozilla Firefox web browsers. DHCP/Manual configuration support enables automatic or manual assignment of network settings.
Optional Sensor Monitors Environmental Conditions
The EMPDT1H1C2 Environmental Monitoring Probe (EMP) Gen 2 (sold separately) provides remote temperature and humidity monitoring, as well as a dry contact interface to monitor alarm, security and telecom devices. You can daisy-chain up to three EMPDT1H1C2 probes to a host, allowing multiple sensor connections. The probe is compatible with INDGW-M2 and Eaton rack PDUs, including G3 (firmware 4.x or later), G3HD and G3+ models.
System Requirements
Eaton UPS system with compatible accessory slot, including 5P, 5PX, 5PX G2, 9130, 9PX, 9PXM, 9SX, 93PM and 93E
Package Includes
- Gigabit Industrial Gateway Mini-Slot Card
- USB configuration cable, 5 ft. (1.5 m)
- User’s Guide
Specifications
OVERVIEW
UPC Code | 743172101884 |
INPUT
Nominal Input Voltage(s) Supported | 12V DC; 5V DC; 9V DC |
CONNECTIONS
Slot Type | Mini-slot |
PHYSICAL
Unit Dimensions (hwd / in.) | 1.700 x 5.200 x 2.600 |
Unit Weight (lbs.) | 0.156 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Operating Humidity Range | 90% RH max. without condensation |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
Protocol Support | HTTPS, TLS 1.2, SNMPv1, SNMPv3, NTP, TFTP, SMTP, SMTPS, BOOTP, DHCP, SLAAC, SSH, MQTTS, ModbusTCP, Modbus RTU, BACnet IP, BACnet BBMD |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); RoHS3 |
Questions & Answers
Accessories
Environmental Sensors
Model Number | Description | |
---|---|---|
EMPDT1H1C2 | Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images