Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Eco-Surge 12-Outlet Home/Business Theater Surge Protector, 10-ft. Cord, 3600 Joules - Accommodates 8 Transformers

Model Number: TLP1210SATG


  • Auto/manual switch offers green energy savings or standard protection
  • Unique Netbook Switch allows user to select wattage
  • 12 outlets / 10-ft cord
  • 3600 joule rating
  • 2-line digital gold coax connectors
  • 1-line tel/modem/network (100BaseT, high-speed) surge protection

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The TLP1210SATG offers reliable, green surge technology that protects your A/V installations, the environment and your wallet. The TLP1210SATG offers a unique Netbook switch that allows users to select wattage, so these are the only green surge suppressors compatible with all PCs, Notebooks and Netbooks. Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals. The TLP1210SATG offers 3600 joules of advanced surge protection for all A/V components. You can see and hear the difference: sharper, crisper video; deeper, fuller audio; longer component life spans. Perfect for small-to-medium home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more. 12 outlets (with transformer spacing and sliding safety covers), 2-line coaxial protection and 1-line tel/modem/Ethernet (100BaseT, high-speed) protection safeguard an entire home/business theater system. Includes two diagnostic LEDs and four status LED indicators, color-coordinated holographic outlet/plug labels, 10-ft. cord with a right-angle plug, 6-ft. coaxial cable and 6-ft. network cable. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals
  • Green Outlet Array; "Master" outlet controls power flow for 1 primary and up to 8 peripheral components. "Power Save" outlets cut AC power to 8 connected components when not in use - perfect for non-essential components that do not save settings like DVD players, gaming consoles, amplifiers and speaker systems. "Always On" outlets provide continuous power to 3 critical devices that save settings like DVRs and recorders (TiVo), cable and satellite boxes
  • User-adjustable wattage control switch - allows for high-wattage (over 25W) and low-wattage (over 15W) components to serve as Master device
  • Auto/Manual Switch - allows users to switch between green (auto) power-save mode and standard (manual) surge protection
  • 3600 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • 12 widely spaced surge-protected NEMA 5-15R AC outlets safeguard and entire home/business theater system while accommodating up to 8 large transformers
  • Sliding safety covers protect against accidental contact
  • 2 sets of surge-protected Type F gold coaxial connectors safeguard components on cable, satellite and antenna line
  • 1-line tel/modem/Ethernet (100BaseT, high-speed) surge protection safeguards personal video recorders (PVRs) on a single DSS or Ethernet line.
  • 10-ft. cord with right-angle NEMA 5-15P plug
  • 2 diagnostic LEDs alert user to protection and grounded status and 4 status LEDs indicates when AC power is present
  • Keyhole slots provide convenient wall or cabinet mounting
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP1210SATG Eco Home/Business Theater Surge Suppressor
  • 6-ft gold coax cable
  • 6-ft network cable
  • Instruction manual with warranty information
Energy-Efficient Green Solutions RoHS compliant
2010 Stevies American Buiness Award Finalist 2010 CustomRetailer EXC!TE Award Winner 2011 Chicago Innovation Awards Nominee

Specifications

OVERVIEW
UPC Code037332152541
OUTPUT
Output Volt Amp Capacity (VA)15
Output Watt Capacity (Watts)1800
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(12) 5-15R
Transformer Accommodation(8) Yes
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps228000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
Right-Angle PlugYes
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3600
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating330, 400, 400
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details2 line
Network (Ethernet) ProtectionYes
PHYSICAL
Anti-Microbial ProtectedNo
ColorGray
Color (AC Line Cord)Gray
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)Distance between horizontal tabs = 152mm; Distance between vertical tabs = 73.5mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm
Receptacle ColorBlack; green
Shipping Dimensions (hwd / in.)13.30 x 2.40 x 8.70
Shipping Weight (lbs.)3.10
Unit Dimensions (hwd / in.)1.54 x 4.72 x 11.88
Unit Weight (lbs.)2.55
SPECIAL FEATURES
Green Energy-Saving FeaturesPower saving auto-shutoff ECO outlets
Rotatable OutletsNo
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3rd EDITION
UL1363 (Power Tap)UL1363
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TLP1210SATG model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.