Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Eco-Surge 8-Outlet Surge Protector, 8-ft. Cord, 2880 Joules, Tel/Modem/Coax/Ethernet Protection


  • 8 outlets / 8-ft. cord
  • 2880 joule rating
  • Auto/Manual switch offers GREEN energy savings or standard protection
  • Unique Netbook switch allows user to select wattage
  • 1-line 2.2GHz gold coaxial protection
  • 1-line tel/network protection

View Full Product Details

Tripp Lite Part Number

AV88SATG

$34.86 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's AV88SATG offers reliable, GREEN surge technology that protects your computer and peripherals, the environment and your wallet. The ECO-SURGE offers a unique Netbook switch that allows users to select wattage, so ECO-SURGE are the only green surge suppressors compatible with all PCs, Notebooks and Netbooks. Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals. AV88SATG offers 8 total outlets, 1-line tel/network data line protection, 1-line 2.2GHz gold coaxial protection, 8 foot cord with space-saving angled plug and diagnostic LEDs to warn of wiring problems and suppressor damage. Network-grade AC suppression rated at 2880 joules shields equipment from surges and line noise. Integrated child-safety outlet covers safely seal off unused outlets. Attractive cool gray suppressor housing with keyhole mounting tabs and 3 designated transformer plug outlets offers convenient protection of desktop computer equipment and accessories. $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only). PLUG/OUTLETS: Input: NEMA5-15P/Output: 8 NEMA5-15R/8 ft. AC line cord ELECTRICAL: 120V AC, 60Hz, 15A (Requires NEMA5-15R wall receptacle) FORMAT: Corded multi-outlet strip with transformer spaced outlets SUPPRESSION AC: 150V RMS Clamping/2880 joules

Features

  • Allows users to switch between GREEN (auto) power save mode and standard (manual) surge protection mode
  • 8 total AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
  • "Master" outlet controls power flow for 1 primary device and up to 5 peripheral devices
  • Five "Power Save" outlets cut AC power when not in use--perfect for non-essential peripherals like monitors, printers, scanners, speakers, lamps, etc.
  • Two "Always-On" outlets provide continuous power for interminable devices such as modems, routers, external hard drives, cordless phones and fax machines
  • 1-line 2.2GHz gold coaxial protection
  • 1-line tel/network data line protection
  • User-selectable wattage switch accomodates PCs, Netbooks and other Internet research tools
  • 2880 joules AC surge suppression shields equipment from the strongest surges and line noise
  • Long 8 foot AC line cable with space-saving angle input plug conveniently reaches distant outlets
  • Lighted power switch with integrated 15 amp circuit breaker offers power control and overload protection
  • Integrated child-safety sliding outlet covers safely seal off all unused outlets
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • Attractive black suppressor housing with keyhole mounting tabs allow versatile placement options
  • $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • AV88SATG ECO-SURGE Energy-Saving Surge Suppressor
  • 6-ft. tel/network cable
  • 6-ft coax cable with gold connectors
RoHS compliant

Specifications

OVERVIEW
UPC Code037332155580
OUTPUT
Output Watt Capacity (Watts)1800
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(6) Yes
Outlet DetailsIncludes built-in sliding safety covers
Outlet OrientationSingle row of 5, plus a second row of 3 for transformer accommodation
Right-Angle OutletsYes
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps180000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)8
Right-Angle PlugYes
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2880
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details1 line
Network (Ethernet) ProtectionYes
PHYSICAL
Anti-Microbial Protective CoatingNo
ColorBlack
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsYes
Material of ConstructionPlastic
Receptacle ColorGray; green
Shipping Dimensions (hwd / in.)12.50 x 2.00 x 8.80
Shipping Weight (lbs.)2.80
Unit Dimensions (hwd / in.)1.51 x 4.86 x 9.55
Unit Weight (lbs.)2
SPECIAL FEATURES
Green Energy-Saving FeaturesPower saving auto-shutoff ECO outlets
Rotatable OutletsNo
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3RD EDITION
UL1363 (Power Tap)UL1363
CanadacUL
ApprovalsExceeds IEEE587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the AV88SATG model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.