Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$38.65 Avg. Price
  • Individual outlet control
  • 1080 joules
  • 7 outlet / 6-ft cord
  • Diagnostic LEDs

Overview

The TLP76MSG offers reliable green surge technology that protects your computer and peripherals, as well as the environment and your wallet. Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals. The TLP76MSG has one always-on outlet for those peripherals that need constant power like a fax machine, DVR or router. It also offer convenient individual outlet switches that allow users to select which device is turned on and off. The TLP76MSG has seven total outlets, a six-foot (1.8-meter) power cord and diagnostic LEDs to warn of wiring problems and suppressor damage. Network-grade AC suppression rated at 1080 joules shields equipment from surges and line noise. Designed with an attractive cool gray suppressor housing, the TLP76MSG can accommodate up to four transformer plug outlets offering convenient protection of desktop computer equipment and accessories.

Features

  • Energy-saving green outlets allow individual outlet control using illuminated power switches for cutting power to peripherals not in use.
  • Six green outlets have their own illuminated ON/OFF switch for cutting power to peripherals when they are not in use. One "Always On" outlet provides continuous power for devices such as DVRs (TiVo), cable and satellite boxes, modems, routers and fax machines.
  • In addition to the individual illuminated outlet switches, an illuminated Master Switch controls power to all outlets (except the Always On outlet) at once. It can override other "ON" settings to cut power to all switched outlets at once.
  • Protected (Green) LED assures protection is present & Always On (Red) LED indicates that the Always On outlet is receiving power.
  • 1080 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans).
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP76MSG ECO-SURGE Home/Business Theater Surge Suppressor
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332166074
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps72000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Output Capacity (VA)120
Output Capacity (Watts)1800
Frequency Compatibility60 Hz
Output Receptacles(7) 5-15R
Transformer Accommodation(4) Yes
Right-Angle OutletsYes
Individually Controllable Load Banks  Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Switches1 x Lighted Master Switch & 6 x Lighted Receptacle Switches
LED IndicatorsProtected (Green)" & Always On Receptacle (Red)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1080
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating400v
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorGray
Housing ColorGray
Mounting Holes or SlotsNo
Slot or Hole Mount Measurement (Center to Center)300 mm
Receptacle ColorGray
Shipping Dimensions (hwd / in.)2.00 x 4.20 x 17.00
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)1.400 x 3.400 x 15.000
Unit Weight (lbs.)1.54
Input Cord ColorGray
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.