Part Number: AV10IRG
This Model has been retired and has not been replaced. More information for the AV10IRG is available on the model support page
Overview
Features
- 6,480-joule surge suppression rating with EMI/RFI line noise filtering to help components perform at their peak (i.e. sharper, crisper video; deeper, fuller audio and longer component life spans)
- 1-line of tel/modem/Ethernet (100BaseT, high-speed) surge protection safeguards personal video recorders (PVRs) on a single dial-up or Ethernet line.
- 3-lines of surge-protected, 2.2 GHz gold coaxial connectors to safeguard devices on cable, satellite and antenna lines
Extra Long Power Cord
- 8-ft, NEMA 5-15P, swivel power cord reaches around corners, obstacles or can access distant outlets
NEMA-Rated, Protected Outlets
- 10 rear-facing, NEMA 5-15R, surge-protected outlets (7 ECO-SURGE protected and 3 ALWAYS ON protected)
Diagnostic LED Indicators
- 3 diagnostic LEDs to alert users to the power, protection and safety-ground status
- 4 status LEDs to indicate when AC power is present.
- An illuminated LED panel shows real time amperage readings of the 7 "Power Save" outlets, helping to avoid power overloads
ECO-Surge Technology
- ECO-Surge, "Power Save" Green Outlet Array switches off AC power approximately 3 minutes after the internal GREEN “Power Save” technology detects the total power consumption of the “Power Save” outlets has dropped 70%. “Power Save” outlets are recommended for intermittent-use devices such as TVs, receivers, monitors, printers, scanners, lamps, DVD players, gaming consoles, amplifiers and speaker systems
- “Always On” outlets provide continuous power even after the “Power Save” outlets are turned OFF. These outlets are recommended for 3 critical devices that save settings such as DVRs and recorders (TiVo), cable and satellite boxes
- IR receiver receives a turn-on signal from any standard IR remote to energize devices plugged into the GREEN "Power Save" outlets
- IR extension jack works with an optional cord and small receiver to extend IR transmission distance.IR Extender Referral Link
Specifications
OVERVIEW
UPC Code | 037332155627 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Plug Type | NEMA-P |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 432000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (10) 5-15R |
Outlet Orientation | 10 rear outlets (7 controlled, 3 unswitched) |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 6480 |
AC Suppression Response Time | <1 |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
UL1449 Let Through Rating | 330V |
EMI / RFI Filtering | Up to 75 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 3 line |
Network (Ethernet) Protection | Yes |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Black |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 7.50 x 2.60 x 18.60 |
Shipping Weight (lbs.) | 4.30 |
Unit Dimensions (hwd / in.) | 1.730 x 4.370 x 17.360 |
Unit Weight (lbs.) | 3.11 |
FEATURES & SPECIFICATIONS
Green Energy-Saving Features | Power saving auto-shutoff ECO outlets |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images