Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 4/20/2016

Overview

Tripp Lite's TLP66RCG offers reliable, GREEN surge technology that protects your computer and peripherals, the environment and your wallet. Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals. Convenient, one-touch remote control turns green energy-saving outlets on and off. TLP66RCG has 6 total outlets, 6 foot cord and diagnostic LEDs to warn of wiring problems and suppressor damage. Network-grade AC suppression rated at 2100 joules shields equipment from surges and line noise. Attractive cool gray suppressor housing with keyhole mounting tabs and up to 4 transformer plug outlets offers convenient protection of desktop computer equipment and accessories. $100,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals
  • 433 MHz key chain remote turns GREEN outlets on/off through walls, doors and furniture from up to 75 ft. away
  • 6 total AC outlets with room for 4 transformer plugs
  • 4 "Remote/Power Save" GREEN outlets cut AC power to idle components when turned off via remote control - perfect for intermittent use equipment like DVD players, gaming consoles, speaker systems, monitors, printers, lighting etc.
  • Two "Switched/Always-On" outlets provide continuous power for devices such as DVRs (TiVo), cable and satellite boxes, modems, routers, external hard drives, cordless phones and fax machines
  • 2100 joules of AC surge suppression shields equipment from the strongest surges and line noise
  • Lighted power switch with integrated 15 amp circuit breaker offers power control and overload protection
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • Attractive gray suppressor housing with keyhole mounting tabs allow versatile placement options
  • $100,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • TLP66RCG ECO-SURGE Energy-Saving Surge Suppressor
  • Owners Manual

RoHS compliant

Specifications

OVERVIEW
UPC Code037332158697
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps39000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Output Capacity (Watts)1800
Frequency Compatibility60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status and "receiver" (red)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2100
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
UL1449 Let Through Rating400, 400, 400
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorGray
Material of ConstructionPlastic
Power Cord ColorGray
Housing ColorGray
Mounting Holes or SlotsYes
Outlets Measurement (Center to Center)Distance between "Remoted" outlets = 28.5mm; Distance between "Remoted" and "Switched" outlets = 50mm
Receptacle ColorGray
Shipping Dimensions (hwd / in.)13.00 x 2.40 x 6.50
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)1.670 x 4.410 x 9.250
Unit Weight (lbs.)1.45
FEATURES & SPECIFICATIONS
Green Energy-Saving FeaturesPower saving auto-shutoff ECO outlets
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Questions & Answers

Yes, you need the remote. The TLP66RCG does not have an on/off switch.
Was this information helpful? Yes No
Need more help? Contact Technical Support
No, the remote for the TLP66RCG is not sold separately.
Was this information helpful? Yes No
Need more help? Contact Technical Support
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.