Eco-Surge 8-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 2160 Joules, Diagnostic LEDs
- 8 outlets / 8-ft. cord
- 2160 joule rating
- Auto/Manual switch offers green energy savings or standard protection
- Unique Netbook switch allows user to select wattage
- 1-line tel/network protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $150,000 Ultimate Lifetime Insurance
TLP808NETG
Have a Question?
Features
- Energy-saving outlet configuration reduces energy waste (phantom loads) byt cutting AC power to unused peripherals
- Allows users to switch between green (auto) power save mode and standard (manual) surge protection mode
- 8 total AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
- "Master" outlet controls power flow for 1 primary device and up to 5 peripheral devices
- Five "Power Save" outlets cut AC power when not in use--perfect for non-essential peripherals like monitors, printers, scanners, speakers, lamps, etc.
- Two "Always-On" outlets provide continuous power for interminable devices such as modems, routers, external hard drives, cordless phones and fax machines
- 1-line tel/network data line protection to prevent surges from damaging your modem/fax/100Bt equipment
- User-selectable wattage switch accommodates PCs, Netbooks and other Internet research tools
- 2160 joules AC surge suppression shields equipment from the strongest surges and line noise
- Long 8 foot AC line cable with space-saving angle input plug conveniently reaches distant outlets
- Lighted power switch with integrated 15 amp circuit breaker offers power control and overload protection
- Integrated child-safety sliding outlet covers safely seal off all unused outlets
- Diagnostic LEDs confirm outlet grounding and surge suppression status
- Attractive gray suppressor housing with keyhole mounting tabs allow versatile placement options
- $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332152404 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 144000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Output Watt Capacity (Watts) | 1800 |
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (6) Yes |
Outlet Details | Includes built-in sliding safety covers |
Outlet Orientation | Single row of 5, plus a second row of 3 for transformer accommodation |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2160 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 330 L-G, 400 L-N, 400 N-G |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | Yes |
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | Yes |
PHYSICAL
Color | Gray |
Antimicrobial Coating | No |
Color (AC Line Cord) | Gray |
Housing Color | Light Gray |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between horizontal slots = 75mm; Distance between vertical slots = 41.6mm |
Material of Construction | Plastic |
Outlets Measurement (Center to Center) | Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm |
Receptacle Color | Black; green |
Shipping Dimensions (hwd / in.) | 11.30 x 2.40 x 8.70 |
Shipping Weight (lbs.) | 2.40 |
Unit Dimensions (hwd / in.) | 1.51 x 4.86 x 9.55 |
Unit Weight (lbs.) | 1.87 |
COMMUNICATIONS
Network Speed | 10/100 Mbps |
SPECIAL FEATURES
Green Energy-Saving Features | Power saving auto-shutoff ECO outlets |
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | Exceeds IEEE587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | UL1449 3RD EDITION |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the TLP808NETG model support page.
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- TLP1210SATG & TLP808NETG ECO Surge Protector Demo
https://www.tripplite.com/video/tlp1210satg-tlp808netg-eco-surge-protector-demo/46259 - TLP808NETG ECO Surge Protector
https://www.tripplite.com/video/tlp808netg-eco-surge-protector/48981
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.