Part Number: N206-SB01-IND
- Built to protect Gigabit Ethernet and digital signage applications in harsh environments
- IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.*
- Designed for industrial cables and couplers—no guessing about compatibility
- Surface-mount junction box includes wall-mounting hardware for immediate installation
- Complies with Federal Trade Agreements Act standards for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
Additional tools may be required during installation when punching out cut-outs for M16 Cable Glands.
Features
Specifications
OVERVIEW
UPC Code | 037332206213 |
Technology | Cat5/5e; Cat6 |
Country/Region | Global |
PHYSICAL
Color | White |
Material of Construction | high-impact polycarbonate |
Included Mounting Accessories | SCREW (X8), SCREW CAP (X4) |
Total Number of Ports | 0 |
Shipping Dimensions (hwd / in.) | 10.70 x 8.00 x 0.50 |
Shipping Weight (lbs.) | 0.50 |
Unit Dimensions (hwd / in.) | 10.700 x 8.000 x 0.500 |
STANDARDS & COMPLIANCE
Protection Rating | IP68 |
Product Certifications | UL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N200P-003BL-IND | Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 3 ft. (0.91 m) | |
N200P-010BL-IND | Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 10 ft. (3.05 m) | |
N200P-016BL-IND | Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 16 ft. (4.88 m) | |
N200P-023BL-IND | Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 23 ft. (7.01 m) | |
N200P-033BL-IND | Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 33 ft. (10.05 m) | |
N200P-050BL-IND | Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 50 ft. (15.24 m) | |
N206-PC03-IND | Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 3 ft. (0.91 m) | |
N206-PC10-IND | Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 10 ft. (3.05 m) | |
N206-PC16-IND | Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 16 ft. (4.88 m) | |
N206-PC23-IND | Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 23 ft. (7.01 m) | |
N206-PC33-IND | Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 33 ft. (10.05 m) | |
N206-PC50-IND | Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 50 ft. (15.24 m) |
Fiber Network Cables
Model Number | Description | |
---|---|---|
N820-01M-IND | 10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 1 m (3 ft.) | |
N820-02M-IND | 10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 2 m (6.6 ft.) | |
N820-05M-IND | 10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 5 m (16.4 ft.) | |
N820-10M-IND | 10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 10 m (32.8 ft.) |
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N206-KJ01-IND | Keystone Jack Cat6/Cat5e, RJ45, Shielded, Dust Cap, Industrial - 110 Punch Down, IP68, TAA |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-IND | High-Speed HDMI Cable (M/M) - 4K 60 Hz, HDR, Industrial, IP68, Hooded Connector, Black, 3 ft. | |
P569-012-IND | High-Speed HDMI Cable (M/M) - 4K 60 Hz, HDR, Industrial, IP68, Hooded Connector, Black, 12 ft. | |
P569-012-IND2 | High-Speed HDMI Cable (M/M) - 4K 60 Hz, HDR, Industrial, IP68, Hooded Connectors, Black, 12 ft. |
USB Cables
Model Number | Description | |
---|---|---|
U325-003-IND | USB 3.0 SuperSpeed A to A M/M Cable, Industrial - IP68, Shielded, 3 ft. (0.91 m), TAA | |
U325-006-IND | USB 3.0 SuperSpeed A to A M/M Cable, Industrial - IP68, Shielded, 6 ft. (1.83 m), TAA | |
U325-010-IND | USB 3.0 SuperSpeed A to A M/M Cable, Industrial - IP68, Shielded, 10 ft. (3.05 m), TAA | |
U325-013-IND | USB 3.0 SuperSpeed A to A M/M Cable, Industrial - IP68, Shielded, 13 ft. (3.96 m), TAA |
Couplers
Model Number | Description | |
---|---|---|
N206-BC01-IND | RJ45 Bulkhead Coupler for Cat5/Cat6, Female to Female, Shielded, Industrial, Dust Cap - IP68, TAA | |
N455-BC01-IND | Rigid Industrial IP68 Duplex Multimode Fiber Coupler (LC/LC) with Dust Cap, 10G Ethernet | |
P569-000-FF-IND | 4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K 60 Hz, HDR, IP68 Rated, Dust Cap | |
U325-000-IND | USB 3.0 Coupler, SuperSpeed, 3.0/3.1, Industrial - USB-A F/F, Shielded, IP68, Dust Cap, TAA |