Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA
Part Number: N238-001-YW
- Use in Cat6 or Cat5e installations
- Compliant with EIA/TIA CAT6 connecting hardware specifications.
- Dual-color coded labeling made for both 568A & 568B (258A) wiring schemes.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Use in Cat6 or Cat5e installations
- Compliant with EIA/TIA Cat6 connecting hardware specifications
- Dual-color coded labeling made for both 568A & 568B (258A) wiring schemes
- Compact casing fits into any conventional face plate, outlet box, or panel
- UL-certified ANSI/TIA/EIA-568-B.2-1 Permanent Link/Channel Identification Test
- Uniquely patterned, printed circuit board designed to meet Cat6 performances
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332153586 |
Technology | Cat5/5e; Cat6 |
PHYSICAL
Color | Yellow |
Shipping Dimensions (hwd / in.) | 0.25 x 0.25 x 0.50 |
Shipping Weight (lbs.) | 0.03 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | 110 IDC |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Images