Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA
- Use in Cat6 or Cat5e installations
- Compliant with EIA/TIA CAT6 connecting hardware specifications.
- Dual-color coded labeling made for both 568A & 568B (258A) wiring schemes.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
N238-001-GN
Have a Question?
Overview
Features
- Use in Cat6 or Cat5e installations
- Compliant with EIA/TIA Cat6 connecting hardware specifications
- Dual-color coded labeling made for both 568A & 568B (258A) wiring schemes
- Compact casing fits into any conventional face plate, outlet box, or panel
- UL-certified ANSI/TIA/EIA-568-B.2-1 Permanent Link/Channel Identification Test
- Uniquely patterned, printed circuit board designed to meet Cat6 performances
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332153562 |
Technology | Cat5/5e; Cat6 |
PHYSICAL
Color | Green |
Shipping Dimensions (hwd / in.) | 0.25 x 0.50 x 0.50 |
Shipping Weight (lbs.) | 0.05 |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | 110 IDC |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.