Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA

Model Number: N238-001-WH


  • Use in Cat6 or Cat5e installations
  • Compliant with EIA/TIA CAT6 connecting hardware specifications.
  • Dual-color coded labeling made for both 568A & 568B (258A) wiring schemes.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

Tripp Lite's Cat6/Cat5e 110 Punch Down Keystone Jacks provide maximum flexibility for any UTP Ethernet environment. Ideal for Cat5e cabling environments, the jack also meets UL-certified ANSI/TIA/EIA-568-B.2-1 Permanent Link/Channel Identification Test for Category 6 cabling installations. The uniquely patterned printed circuit board construction is designed to meet Cat6 250Mhz performance, and is fully compliant with EIA/TIA Cat6 connecting hardware specifications. With its compact casing, it fits into any conventional face plate, outlet box, or panel. It also features dual-color coded labeling made for both 568A & 568B (258A) wiring schemes.

Features

  • Use in Cat6 or Cat5e installations
  • Compliant with EIA/TIA CAT6 connecting hardware specifications
  • Dual-color coded labeling made for both 568A & 568B (258A) wiring schemes
  • Compact casing fits into any conventional face plate, outlet box, or panel
  • UL-certified ANSI/TIA/EIA-568-B.2-1 Permanent Link/Channel Identification Test
  • Uniquely patterned, printed circuit board designed to meet Cat6 performances
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • White Cat6/Cat5e 110 Punch Down Keystone Jack
  • Termination caps (2)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332143662
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.02
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1110 IDC
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
N062-012-KJ | Digital Signage & Audio/Video N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Digital Signage & Audio/Video N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Digital Signage & Audio/Video N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Digital Signage & Audio/Video N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Network Panels, Jacks & Hardware
  Model Number Description
N062-012-KJ | Network Panels, Jacks & Hardware N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Network Panels, Jacks & Hardware N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Network Panels, Jacks & Hardware N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Network Panels, Jacks & Hardware N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N042-001-04-WH | Network Panels, Jacks & Hardware N042-001-04-WH 4-Port Quad Outlet RJ45 Universal Keystone Face Plate / Wall Plate, White, TAA
N042-001-WH | Network Panels, Jacks & Hardware N042-001-WH 2-Port Keystone Faceplate, Single Gang, White, TAA
N080-101 | Network Panels, Jacks & Hardware N080-101 1-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-102 | Network Panels, Jacks & Hardware N080-102 2-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-103 | Network Panels, Jacks & Hardware N080-103 3-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-104 | Network Panels, Jacks & Hardware N080-104 4-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-106 | Network Panels, Jacks & Hardware N080-106 6-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-SMB1-WH | Network Panels, Jacks & Hardware N080-SMB1-WH Single-Gang Surface-Mount Junction Box, White, TAA
Faceplates & Boxes
  Model Number Description
N042-001-04-WH | Faceplates & Boxes N042-001-04-WH 4-Port Quad Outlet RJ45 Universal Keystone Face Plate / Wall Plate, White, TAA
N042-001-WH | Faceplates & Boxes N042-001-WH 2-Port Keystone Faceplate, Single Gang, White, TAA
N080-101 | Faceplates & Boxes N080-101 1-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-102 | Faceplates & Boxes N080-102 2-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-103 | Faceplates & Boxes N080-103 3-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-104 | Faceplates & Boxes N080-104 4-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-106 | Faceplates & Boxes N080-106 6-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-SMB1-WH | Faceplates & Boxes N080-SMB1-WH Single-Gang Surface-Mount Junction Box, White, TAA

Resources & Downloads

support icon

Do you own a
N238-001-WH

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.