Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Toolless Cat6/5e Keystone Jack - White, TAA

Model Number: N238-001-WH-TF


  • Easy to terminate - No punchdown tool required
  • Cat6 and Cat5e Rated
  • Keystone design fits most wallplates
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lites N238-001-WH-TF allows you to terminate Cat6 & Cat5e wall jacks without the use of a punchdown tool. Simply lace the conductors into the stuffer cap, press onto the 110 connector, and lock in place. Use in either Cat6 or Cat5e installations. Use in standard keystone wallplates, patch panels, or surface mount boxes.

Features

  • Easy to terminate
  • Cat6 and Cat5e Rated
  • Keystone design fits most wallplates
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

White Cat6/5e Toolless Keystone Jack
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332160614
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)3.90 x 3.20 x 0.50
Shipping Weight (lbs.)0.02
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1110 IDC
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N022-01K-GY | Network Cables & Adapters N022-01K-GY Cat5e 350 MHz Bulk UTP Solid-Core PVC Cable, Gray, 1000 ft. TAA
N222-01K-GY | Network Cables & Adapters N222-01K-GY Cat6 Gigabit Bulk UTP Solid PVC Cable, Gray, 1000 ft.
Copper Network Cables
  Model Number Description
N222-01K-GY | Copper Network Cables N222-01K-GY Cat6 Gigabit Bulk UTP Solid PVC Cable, Gray, 1000 ft.
N022-01K-GY | Copper Network Cables N022-01K-GY Cat5e 350 MHz Bulk UTP Solid-Core PVC Cable, Gray, 1000 ft. TAA
Digital Signage & Audio/Video
  Model Number Description
N062-012-KJ | Digital Signage & Audio/Video N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Digital Signage & Audio/Video N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Digital Signage & Audio/Video N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Digital Signage & Audio/Video N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Network Cabling Tools & Testers
  Model Number Description
N046-000 | Network Cabling Tools & Testers N046-000 110/66 Punch Down Installation Tool for Cat6a/Cat6/Cat5e/Cat5 Network Cable
Network Panels, Jacks & Hardware
  Model Number Description
N062-024-KJ | Network Panels, Jacks & Hardware N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N235-001 | Network Panels, Jacks & Hardware N235-001 Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA
N062-032-KJ | Network Panels, Jacks & Hardware N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Network Panels, Jacks & Hardware N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-012-KJ | Network Panels, Jacks & Hardware N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Faceplates & Boxes
  Model Number Description
N042-001-04-WH | Faceplates & Boxes N042-001-04-WH 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
N042-001-WH | Faceplates & Boxes N042-001-WH 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
N080-101 | Faceplates & Boxes N080-101 1-Port Keystone Single-Gang Faceplate, White, TAA
N080-102 | Faceplates & Boxes N080-102 2-Port Keystone Single-Gang Faceplate, White, TAA
N080-103 | Faceplates & Boxes N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
N080-104 | Faceplates & Boxes N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
N080-106 | Faceplates & Boxes N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA
N080-SMB1-WH | Faceplates & Boxes N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA
Couplers
  Model Number Description
N235-001 | Couplers N235-001 Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA

Resources & Downloads

support icon

Do you own a
N238-001-WH-TF

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.