Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

ECO Series 120V 650VA 325W Energy-Saving Standby UPS with USB, LCD Display and 8 Outlets

Model Number: ECO650LCD


  • 650VA ultra-compact 120V standby UPS, LCD status and control display
  • Maintains AC output during power failures, 99% line mode efficiency
  • ECO option turns off set of three outlets when the computer is not in use
  • USB, TEL/DSL protection, Wall mountable, Surge-only outlets
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The ECO650LCD ultra-compact green UPS offers complete protection from blackouts, voltage fluctuations and transient surges. Interactive LCD user interface offers detailed UPS and site electrical data, including input/output voltage, estimated runtime remaining, load percentage, load wattage and battery charge level. Energy saving ECO outlets give users the option to automatically power off unused desktop accessories like a printer and audio speakers as the computer connected via USB goes to low-power sleep or shutdown modes. 99% full load efficiency rating offers energy savings and cool operating temperatures. Green eco-friendly design meets strict RoHS environmental standards. Provides uninterruptible transfer to battery derived AC output during power failures and voltage fluctuations with enough runtime to save and shutdown connected equipment without data loss. Space saving, ultra-compact desktop or wall mount compatible housing. Includes 4 battery supported outlets for computer, monitor and two vital system accessories, plus 4 additional surge suppression-only outlets for accessories not requiring battery support. Three surge-only outlets marked “ECO” can be configured to automatically power-off within 3 minutes of the connected computer entering sleep or shutdown mode. USB computer power status for ECO power savings and enables direct integration with built-in power management and auto-shutdown features of Windows and Mac OS X. PowerAlert software is also available via free download to provide advanced auto-shutdown, UPS monitoring and data saving options. USB cable included. Built-in single line RJ11 phone suppression protects modem, fax machine, cordless phone or other accessories with a dial-up/DSL phone connection. Built-in interactive LCD screen offers continuous power and UPS status information. Audible alarm warns of power failure conditions. Self-test, display brightness, alarm disable and LCD information display scrolling options are controllable via interactive LCD user interface. 650VA / 325 watt UPS capacity supports a 100 watt entry-level PC with small monitor for up to 10 minutes during power fail conditions. $100,000 connected equipment insurance (USA, Puerto Rico, & Canada Only).

Features

  • ECO650LCD power saving, green UPS offers complete protection from blackouts, voltage fluctuations and transient surges
  • Interactive LCD user interface with scroll and select buttons offer detailed UPS status and control options
  • LCD screen options support continuous display of Input voltage, Output voltage, Estimated runtime, Load percentage, Load wattage and Battery charge percentage - with the option to continuously scroll all six information fields
  • LCD screen with scroll and select functions also gives users the ability to enable and disable specific UPS features, such as the ECO energy-saving feature, permanent alarm silence, LCD brightness, information display scroll functions and UPS self-test operation
  • Set of 3 optional ECO outlets automatically power off unnecessary computer accessories like a printer, scanner and audio speakers three minutes after computer enters sleep or shutdown mode
  • Full load efficiency rating of 99% saves energy and ensures cool operating temperatures
  • ECO650LCD emits only 17 BTU/hr. and consumes less than 4 watts once the battery is charged
  • Eco-friendly design meets strict RoHS (Restriction of Hazardous Substances) environmental standards
  • 650VA / 325 watts provides battery-derived AC output during power failures and severe voltage fluctuations to support a 100w entry level PC with small monitor for up to 10 minutes
  • Ultra compact UPS supports a variety of placement options for desktop or wall mount installation
  • Includes 4 UPS supported outlets for computer, monitor and two additional vital system peripherals requiring continuous power
  • Includes 4 Surge-only outlets for accessories not requiring battery support
  • Three of the Surge-only outlets are designated ECO outlets that can be configured to automatically power-off three minutes the connected computer enters low power standby or shutdown mode
  • USB monitors computer power status for ECO power savings and enables direct integration with built-in power management and auto-shutdown features of Windows and Mac OS X
  • Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Single line RJ11 phone suppression jacks protect modem, fax machine, cordless phone or other accessories from surges on dial-up/DSL phone connections
  • USB cable included
  • Space-saving right angle input plug
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • $100,000 connected equipment insurance (USA, Puerto Rico and Canada only)

Package Includes

  • ECO650LCD UPS System
  • USB cable
  • Instruction manual
Energy-Efficient Green Solutions RoHS compliant
2011 CustomRetailer EXC!TE Award 2009 Tech Awards Circle

Specifications

OVERVIEW
UPC Code037332161307
UPS TypeStandby
OUTPUT
Output Volt Amp Capacity (VA)650
Output Watt Capacity (Watts)325
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
Input Circuit Breakers10A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Half Load Runtime (min.)  5.3 min. (160w)
DC System Voltage (VDC)12
Expandable RuntimeNo
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD reports Input voltage, Output voltage, Estimated runtime, Load percentage, Load wattage and Battery charge percentage; Also supports configuration of ECO energy-saving feature, alarm silence mode, LCD brightness, information display scrolling and UPS self-test operation
SwitchesSet of two switches offers complete UPS control; ON / OFF / MODE switch offers UPS power off/on control and LCD screen mode selection; MUTE / SELECT button momentarily silences alarm during a power failure and value selection for LCD interface options
Alarm Cancel OperationAlarm-cancel switch temporarily silences alarm during a power failure; Silent-alarm mode setting is available as an LCD settable option
Audible AlarmAudible alarm indicates power-failure and overload status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating420
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop; Wallmount
Primary Form FactorDesktop
Primary UPS Depth (mm)146
Primary UPS Height (mm)89
Primary UPS Width (mm)273
Shipping Dimensions (hwd / in.)4.10 x 12.90 x 8.10
Shipping Weight (lbs.)5.60
UPS Housing MaterialPlastic
UPS Power Module Dimensions (hwd, in.)3.5 x 10.75 x 5.75
UPS Power Module Weight (kg)2.18
UPS Power Module Weight (lbs.)4.8
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  17
AC Mode Efficiency Rating (100% Load)99%
COMMUNICATIONS
Communications InterfaceUSB (HID enabled)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableRJ to USB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
LINE / BATTERY TRANSFER
Transfer Time  AC to battery mode: 6 milliseconds / Battery to AC mode: 3 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)99
High Voltage Transfer to Battery Power (Setpoint)139
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

When the red Overload/Check Battery LED is flashing, the internal battery of the UPS system requires a recharge or replacement due to age. Follow the instructions below in an attempt to restore normal operation: 1. Power off and remove any equipment connected to the UPS. 2. Power off the UPS by pressing the On/Off button and holding it until the UPS beeps. Release the On/Off button and disconnect the UPS from the AC outlet. 3. Determine if the UPS has a removable battery door by examining the bottom of the UPS. -If there is no battery door, continue to step 6. -If there is a battery door, continue to step 4. 4. Remove the battery door and carefully remove the battery for inspection. -If the battery is bloated or damaged, purchase and install an appropriate replacement battery. When the UPS is returned to service, be sure it is adequately ventilated. -If a voltmeter is available, check the battery’s voltage. If the battery’s voltage is less than 10V DC, purchase and install an appropriate replacement battery. The UPS system's charger cannot recharge a battery with voltage lower than 10V DC. -If the UPS and battery are more than two years old, purchase and install an appropriate replacement battery. Battery performance and capacity deteriorate over time, and a replacement is needed periodically. -If none of the above applies, inspect the battery cables attached to the battery. Remove any build-up of corrosion found on the battery terminals or connectors. 5. Ensure that both the positive and negative connectors are firmly attached to the correct battery leads: the red lead to the red terminal, the black lead to the black terminal. Reinstall the battery and battery door. 6. Determine if the UPS has a circuit breaker (button- or plunger-style) by examining the perimeter of the UPS. -If there is no circuit breaker, continue to the next step. -If there is a circuit breaker, press the button inward. If there is no resistance and the button stays recessed, then the circuit breaker is already reset. 7. Confirm that the AC outlet is passing power by connecting another device, such as a radio or lamp, to the outlet. 8. Connect the UPS to the working AC outlet. 9. Power on the UPS by pressing the power button and holding it until you hear a beep. The green On/Off LED should now be lit. 10. Verify that the power rating of the equipment to be plugged into the battery-backup/surge-protected outlets does not exceed the UPS output capacity. To do this, add together the power ratings for each piece of equipment and compare the total requirements to the capacity of your unit, which is listed a) on the bottom of the UPS, or b) on the Product Specification tab on the Tripp Lite website's product page. If the total power draw of the connected equipment exceeds the capacity of the UPS, the load MUST be reduced to conform to the output specifications of the unit. Note: This UPS has two types of outlets: battery-backup/surge-protected outlets that DO provide battery-backup power, and surge-protected-only outlets that DO NOT provide battery-backup power. 11. Reconnect the equipment that requires battery-backup power and is within the output capacity of the UPS directly into the battery-backup/surge-protected outlets. Power on the equipment. Equipment that does not require battery-backup protection or that exceeds the capacity of the UPS can be plugged into the surge-protected-only outlets. 12. Perform a self-test by holding the On/Off button for 3 seconds and releasing it after the second beep. The unit will register an alarm while it checks internal components and will briefly operate in battery mode to ensure that it is able to power the attached equipment. If the connected devices remain operational throughout the test, then the UPS is operating properly. Another series of beeps will indicate that the test is complete.
Follow the steps below to perform a discharge reset of an AVR, ECO, Internet, or BC model Tripp Lite UPS system: 1. Power off any equipment connected to the UPS system. 2. Disconnect any devices plugged into the outlets of the UPS system. 3. Press and hold the On/Off/Test button and release the button after the UPS emits a single beep. The UPS will be powered off with no LEDs lit and no AC output from the Battery Backup Protected/Surge Protected outlets. 4. Disconnect the UPS from its AC input source. Verify the UPS is powered off by making sure that no LEDs are lit and that the UPS is no longer passing power from the Battery Backup Protected/Surge Protected outlets and the Surge-Only Protected outlets. 5. Remove the screw(s) that secure the battery door of the UPS and remove the battery door. 6. Tilt the UPS to allow the battery to partially slide away from the UPS, exposing the battery terminals. Locate the red and black battery cables connected to the battery. Using pliers, disconnect one of the UPS DC input cables, either the red or black cable, from the battery. Be sure that the cable does not come in contact with the opposite battery terminal. 7. Locate the On/Off/Test button. Press and hold the On/Off/Test button for ten seconds and then release it. 8. Reconnect the red or black UPS DC input cable to the terminal from which it was disconnected. 9. Reinstall the battery door. 10. Connect the UPS to a known working AC source. The Surge-Only Protected outlets will now begin to pass power. 11. To power on the unit, press and hold the On/Off/Test button and release it after the UPS emits a single beep. The On/Off LED will illuminate and the UPS will begin passing power from its Battery Backup Protected/Surge Protected outlets.
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
When the Overload/Check Battery LED is illuminated solid red (not flashing), the output capacity of the battery-backup/surge-protected outlets on the UPS has been exceeded. Find more info and instructions to restore normal operation here.
Your Tripp Lite UPS system is designed to provide AC power continuously when AC power is present and to provide a limited amount of battery-backup power when a complete loss of AC power occurs. If the UPS is spontaneously powering off, follow the instructions listed in an attempt to restore normal operation here.
See All

Additional FAQs may be available on the ECO650LCD model support page.

Accessories

Power Distribution Units (PDUs)
  Model Number Description
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
Power Cords
  Model Number Description
P007-002 | Power Cords P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft., Black

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.